Celsius® S3 Benchtop System NA
The Celsius® S3 Benchtop System is the only lab-scale freeze & thaw system for single-use bags that is scalable to our production-scale Celsius® platforms (FFT, FFTp and CFT). This system is a tool to execute freeze & thaw process development and stability studies using a minimal amount of product.
Scalability
Using the same freeze & thaw critical process parameters and materials of construction as seen in all Celsius® Paks, the Celsius® S3 Benchtop System ensures unmatched scalability across systems of all scales.
Ease of Use
The CryoPilot Control Unit provides automated operation and data collection. The Celsius® S3 Benchtop System freezes and thaws 1 to 10 product samples per run. Lab-scale Celsius® Pak PDS are available in 30mL and 100mL nominal fill volumes with various filling port and thermowell configurations.
Improved Process Validation
The Celsius® S3 Benchtop System offers excellent batch-to-batch reproducibility as well as consistent product stability after freezing, thawing, and storing. The Celsius® S3 Benchtop System allows for documented and reproducible freeze & thaw processes, thus facilitating validation of your freeze & thaw operations.
Celsius® S3 Benchtop System Applications:
- Process development studies to understand decoupling (hold) steps during downstream processing, e.g., frozen storage of process intermediates or drug substances. Explore the Celsius® technology for future scale-up. (FFT, FFTp and CFT)
- Scale-down storage and transportation studies (using minimal volumes as low as 20mL) for understanding extended drug substance storage and shipping in terms of time and temperature
- Formulation development of freeze & thaw compatible formulations for drug substances
- Stability Studies in accordance with industry guidelines, conducted in freezing and thawing conditions as well as in a container closure system that is the same as or simulates the packaging proposed for freezing, storage, shipping, and thawing at production-scale
Application Notes
Brochure
Datasheet
Flyer
Publication
Accessories Information
-
SoftwareCryopilot® 5
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
- Lab-scale Freeze & Thaw
-
Cell Harvest & Downstream Processing Intermediates
Dimensions
-
Dimensions WxDxH1880 x 760 x 710 mm
Features
-
LanguagesEnglish
-
Load Capacity10 × Lab-scale Celsius® Pak
General Specifications
-
Additional Product SpecificationsControl unit: Laptop computer
-
Temperature Range-60 °C - + 40 °C
Materials of Construction
-
Materials of Construction
-
302/304 stainless steel
-
6061-T6 aluminum
-
5052 aluminum
- Transparent PVC cover
-
302/304 stainless steel
Power Requirements
-
Power PlugUnited States of America
-
Power Requirements230 V, 60 Hz, 20 A breaker minimum, 1 Phase
Product Information
-
BrandCelsius® S³
-
Freezer TechnologyLab-scale freezing
-
Pack Size1
Volume
-
Working Volume20 mL – 1 L