4Cell® NutriVero® PRF 50L Bag

4Cell® NutriVero® Phenol Red-Free media is the next-generation chemically defined serum-free, animal component-free media. It is newly developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension cultures and is optimized for the production of viral vaccines and oncolytics viruses.

Article number: 
CFV3FA4021
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® NutriVero® PRF 50L Bag

4Cell® NutriVero® Phenol Red-Free media is the next-generation chemically defined serum-free, animal component-free media. It is newly developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension cultures and is optimized for the production of viral vaccines and oncolytics viruses.

Item No.:
CFV3FA4021

Overview

Specifications

The 4Cell® NutriVero® Phenol Red-Free media, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use. This product can be used for viral vaccines and oncolytic virus manufacturing.

Applications

  • Application
    • Vaccine
    • Viral Vector Vaccine
  • Application Area
    Vero cells growth

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    No

Product Information

  • Brand
    4Cell®
  • Package Type
    Bag
  • Packaging
    50L Bag

Volume

  • Volume
    50L