Alkalizator 5000-4FC-SU-Tower

The In-line Lysis Tower 5000 serves as the controller unit in the system with user-friendly software. It contains four peristaltic pumps precisely controlled via ultrasonic flow sensors, ensuring tight control over process conditions. The System’s Tower also contains all safety precautions, such as non-contact pressure sensors, to allow for safe process execution.

GMP Compliance
Article number: 
BIA-ALK5000-1
*Custom/bulk order quotes are provided within 72 hours of request.
Alkalizator 5000-4FC-SU-Tower
Alkalizator 5000-4FC-SU-Tower

The In-line Lysis Tower 5000 serves as the controller unit in the system with user-friendly software. It contains four peristaltic pumps precisely controlled via ultrasonic flow sensors, ensuring tight control over process conditions. The System’s Tower also contains all safety precautions, such as non-contact pressure sensors, to allow for safe process execution.

Item No.:
BIA-ALK5000-1

Overview

Specifications

The In-line Lysis Tower 5000 serves as the controller unit in the system with user-friendly software. It contains four peristaltic pumps precisely controlled via ultrasonic flow sensors, ensuring tight control over process conditions. The System’s Tower also contains all safety precautions, such as non-contact pressure sensors, to allow for safe process execution.

Operating Flow Rate: 40 -1000 mL/min

Compatible with:

  • Single Use Lysis Reactor 5000 mL
  • Single Use GMP Lysis Reactor 5000 mL
  • Single Use Lysis Reactor 1000 mL
  • Single Use GMP Lysis Reactor 1000 mL

Key Benefits:

  • Continuous process, that can be coupled with filtration and capture.
  • Can process up to 500 L of resuspended cells in 8h.
  • State-of-the-art mixing control (low shear mixing).
  • Offers precise control over NaOH exposure during cell lysis with efficient neutralisation and controlled cell debris precipitation.
  • No need for chilled reagents.
  • Improved robustness and contaminant removal (genomic DNA, isoform homogeneity).
  • Efficient separation of debris from lysate, increasing the life span of filters used in next steps.
  • Operating protocol is easily transferable from batch mode to the Sartorius In-line System.
  • Low space requirements.
  • cGMP compliant.

Compliance Information

  • GMP Compliance
    non-cGMP