- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmic® DEAE Disk Pack
CIMmic® DEAE 0.1 mL Disk (Diethylamino) (2 µm channels) - Pack of 3
CIMmic® DEAE disk is a high‑performance ion exchange small column intended for fast and efficient screening of chromatographic conditions for plasmid DNA and other biomolecules via their ionic interaction with the monolith.
- Article number:
- 103.5114-2
CIMmic® DEAE disk is a high‑performance ion exchange small column intended for fast and efficient screening of chromatographic conditions for plasmid DNA and other biomolecules via their ionic interaction with the monolith.
Overview
Specifications
Choose your CIMmic®
CIMmic® DEAE combines the accessibility of the CIMmic format with DEAE CIM® chemistry, providing a simple and flexible tool for small‑scale purification and process development of biomolecules - especially plasmid DNA - via their ionic interaction with the monolith.
CIMmic is a line of small monoliths that provide an easy, budget‑friendly way to perform monolith chromatography using standard lab equipment. It offers an effortless way to start your process development.
The CIMmic line is the accessible entry point into CIM monolith chromatography for laboratories that need fast, flexible, and meaningful process development at small scale. Designed for early‑stage method development and focused parameter screening, CIMmic helps scientists evaluate purification conditions without the need for complex automation, large sample volumes, or extensive chromatography infrastructure.
DEAE features:
- Weak anion exchanger
- Working range: pH 2–9
- Binds molecules with a predominantly negative charge; repels molecules with a predominantly positive charge
- Suitable for capture, intermediate, or polishing steps in either bind‑elute or flow‑through mode
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- High capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress, resulting in high yields
- Ideal for early process development and feasibility testing
- Operable by syringe or FPLC
- Low sample and buffer consumption
Applications
-
Application
-
Screening
- Purification
-
Screening
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length2.1 mm (monolith)
-
Diameter7.9 mm (monolith)
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2–3 mL/min; 0.5–7.5 cm/min; 2–30 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa, 5 bar, 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–9
Physicochemical Information
-
Bed Volume0.1 mL
-
LigandDEAE (weak anion exchanger, diethylamino)
Product Information
-
BrandCIMmic®
Volume
-
Volume0.1 mL