CIMmultus PrimaS® HR 1 mL Monolithic Column (2 μm)

CIMmultus PrimaS® HR is a monolithic chromatographic multimodal column that combines elements of hydrogen bonding with weak AEX. PrimaS® HR provides consistent column performance, significantly enhancing the consistency of purity and recovery at any scale. When reproducible chromatography is crucial, for example AAV empty - full separation, PrimaS HR is the recommended choice.

Volume
GMP Compliance
Article number: 
BIA-311.5119-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIMmultus PrimaS® HR 1 mL Monolithic Column (2 μm)
CIMmultus PrimaS® HR 1 mL Monolithic Column (2 μm)

CIMmultus PrimaS® HR is a monolithic chromatographic multimodal column that combines elements of hydrogen bonding with weak AEX. PrimaS® HR provides consistent column performance, significantly enhancing the consistency of purity and recovery at any scale. When reproducible chromatography is crucial, for example AAV empty - full separation, PrimaS HR is the recommended choice.

Item No.:
BIA-311.5119-2

Overview

Specifications

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

They can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.

CIMmultus PrimaS® HR is a monolithic chromatographic multimodal column that combines elements of hydrogen bonding with weak AEX. PrimaS® HR provides consistent column performance, significantly enhancing the consistency of purity and recovery at any scale. When reproducible chromatography is crucial, for example AAV empty - full separation, PrimaS HR is the recommended choice.

PrimaS® HR features:

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with weak anion exchange chromatography.
  • Selected to meet the need for highly reproducible purification processes (e.g., separation of full AAV capsids from empty AAV capsids)
  • Column release criteria based on the AAV8 elution profile.
  • AAV Binding at neutral or closer to neutral pH compared to QA-based columns: Multimodal properties of PrimaS® HR allow binding of AAV in neutral or closer to neutral pH values compared to QA-based columns.
  • Reusability across multiple cycles reduces cost and supports high-throughput needs.
  • Endotoxin Removal: Provides superior reduction of endotoxin compared to strong anion-exchangers (e.g. QA).
  • cGMP-compliant: suitable for clinical and commercial production.

Your benefits:

  • Very fast processes by convective mass transport – resolution independent of flow
  • Ready to use columns
  • High-capacity for large molecules due to fully accessible void volume in the channels
  • Laminar flow minimizes shear stress, resulting in high yields

Applications

  • Application
    Preparative Applications

Compliance Information

  • GMP Compliance
    non-cGMP

Connections (Physical)

  • Connector(s)
    10-32 UNF coned port, 0.0625" OD tubing connection

Dimensions

  • Channel Size
    2 µm
  • Column Tube Length
    3.8 mm
  • Inner Diameter
    6.7 mm
  • Outer Diameter
    18.6 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    0.1–16 mL/min | 4.2–625 cm/h | 0.1–16 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    1.8 MPa | 18 bar | 260 psi
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)
  • pH Stability
    Working range 2–11, cleaning in place 1–13

Physicochemical Information

  • Bed Volume
    1 mL
  • Ligand
    PrimaS HR (multimodal - anion exchange-hydrogen bonding)

Product Information

  • Brand
    CIMmultus®
  • Package Type
    Individually Packed

Volume

  • Volume
    1 mL