Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Cubis® II Software Application for Pharma Package

The function extension audit trail enables activities on the device to be logged in an audit trail as per guidelines in Directive 21CFR Part 11.
Application
Price (USD)
$620.00
Article number: 
QAPP102
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Software Application for Pharma Package
Cubis® II Software Application for Pharma Package
The function extension audit trail enables activities on the device to be logged in an audit trail as per guidelines in Directive 21CFR Part 11.
Price (USD):
$620.00
Item No.:
QAPP102
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Audit trail can be viewed in the Settings menu under Device Information and can be filtered by several criteria.

  • Functions are also available on the network via the website for the balance
  • It is possible to export as a PDF. The audit trail is a ring buffer with 150,000 entries and cannot be manipulated or deleted

Applications

  • Application
    Audit trail

Product Information

  • Brand
    Cubis® MCA
  • Pack Size
    1
  • Product Line
    Cubis® MCA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.