• Shop
  • Fuse 3.150A T 250V 5x20 for Arium® 611

Fuse 3.150A T 250V 5x20 for Arium® 611

Article number: 
69A60023
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Fuse 3.150A T 250V 5x20 for Arium® 611
Fuse 3.150A T 250V 5x20 for Arium® 611
Item No.:
69A60023

Overview

Specifications

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.