Hipersep® Flowdrive Process M

This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.

  • Guaranteed and repeatable performance
  • Scale-up flexibility
  • Fast and easy cleaning validation
Article number: 
Hipersep-Process-M
*Custom/bulk order quotes are provided within 72 hours of request.
Hipersep® Flowdrive Process M
Hipersep® Flowdrive Process M

This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.

  • Guaranteed and repeatable performance
  • Scale-up flexibility
  • Fast and easy cleaning validation
Item No.:
Hipersep-Process-M

Overview

Specifications

Guaranteed and repeatable performance

This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.

Multiple thermoregulation functions are implemented and specifically designed to manage these high temperatures.

Scale-up flexibility

With an extended flow rate range, allowing for 60 to 500 l/h (20 to 200 l/h for the Low Flow version), Hipersep® Flowdrive Process M is typically compatible with columns from 110 to 450 mm diameter, thus offering the flexibility required at this level of production scale.

Peace of mind regarding cleaning validation. Fast and easy.

Many optimizations have been carried out in order to meet the complexity challenges of the new molecules and the sanitary requirements related to their production.

  • Choice of components based on their cleanability
  • Minimization of retention areas
  • Material traceability (3.1, USP VI, BSE/TSE certificates)
  • Ability to use 85°C cleaning solutions

Applications

  • Application
    • Peptides
    • Oligonucleotides and mRNA
    • Insulin and analogs
    • ADC
    • API and HPAPI

Compliance Information

  • Certification
    • ATEX Certified
    • CE Mark
    • UL and Class I Division 2

Dimensions

  • Dimensions WxDxH
    1,303×1,954×2,071 mm

General Specifications

  • Flow Rate
    60–500 (20–200 L/hr, low flow version)

Operating Conditions

  • Maximum Operating Pressure
    100 bars
  • Operating Conditions - Temperature
    5–60 °C (optional up to 85°C)

Product Information

  • Brand
    Hipersep®