HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Price (USD)
$203.00
Article number: 
20197-026
*Custom/bulk order quotes are provided within 72 hours of request.
HyperCel STAR AX - 25 mL
HyperCel STAR AX - 25 mL

HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Price (USD):
$203.00
Item No.:
20197-026

Overview

Specifications

HyperCel STAR AX is an industry-scalable anion exchange chromatography resin designed for high productivity protein capture at moderate or higher salt conductivity (2 to 15 mS/cm), typical of undiluted biological feedstocks (e.g. mammalian cell culture supernatants, E. coli feedstock, plasma, etc.).

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits

  • High dynamic binding capacity (DBC) at short residence time (2 minutes or lower)
  • Direct capture of protein from undiluted feedstock at moderate or high conductivity
  • Excellent flow rate properties for fast feedstock processing
  • Distinctive selectivity, consistent in a broad conductivity range (2 – 15 mS/cm)
  • Enhanced process economics
  • Manufactured at large scale and to meet the demands of commercial users and regulatory authorities

Applications

  • Direct capture of recombinant proteins, mono- and poly-clonal antibodies, plasma derivatives
  • Direct Capture of Albumin from Undiluted Plasma
  • Early Removal of CHOPs before Protein A Capture of a Monoclonal Antibody (MAb)

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    60 - 90 µm

General Specifications

  • Flow Rate
    100-600 cm/h
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Rigid cellulose beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Primary amine (PA)
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    > 100 mg/mL BSA at pH 7.5 to 8.0 and conductivity to 15 mS/cm

Product Information

  • Brand
    HyperCel STAR AX
  • Pack Size
    1
  • Pack Volume
    25 mL
  • Resin Delivery Condition
    1M NaCl with 20% EtOH
  • Resin Type
    Ion Exchange
  • What you receive
    • 1 bottle resin
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl