iQue® Fixable Viability Kit

The iQue® Fixable Viability Dyes are validated to quantify live and dead cells using flow cytometry post fixation, permeabilization and intracellular staining of markers (immunophenotyping) and cytokines without any loss of intensity.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Detection Channel
Price (USD)
$448.00
Article number: 
BA-97116
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Fixable Viability Kit

The iQue® Fixable Viability Dyes are validated to quantify live and dead cells using flow cytometry post fixation, permeabilization and intracellular staining of markers (immunophenotyping) and cytokines without any loss of intensity.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$448.00
Item No.:
BA-97116
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The iQue® Fixable Viability Kits are used to label viable from non-viable mammalian cells prior to downstream fixation and permeabilization, which is required for intracellular cell staining. The dyes are cell membrane-impermeant that covalently label cell surface and intracellular amines, resulting in dim surface staining of live cells and highly fluorescent staining of cells with compromised membranes. The staining is stable, and the fluorescence is preserved following fixation and permeabilization.

Key Advantages

  • Preserve staining post fixation - Maintain fluorescence staining intensity to discriminate live and dead cells post fixation or permeabilization.
  • Enable artifact-free analysis of intracellular targets- Monitor surface and intracellular marker expression simultaneously while reducing artifacts from dead cells.
  • Save precious sample - Conserve samples for use in multiple downstream assays with only 20 µL of cells required.

Applications

  • Application
    Cell Health and Proliferation
  • Research Area
    Cell Health

Biological Information

  • Target
    Human

Features

  • Device/Instrument Compatibility
    • iQue® 3
    • iQue® Screener PLUS

General Specifications

  • Container Temperature Requirement
    -15/-20 °C
  • Detection Channel
    VL-1
  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    Fixable Viability Dyes
  • Temperature Range
    -20 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    5 X 96 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.