Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Jumbo Star Sartopure® IND Cartridge 0.45 µm 20"

Jumbo Star Sartopure® IND filters offer high-capacity particle reduction with unique fleece material for superior efficiency. Ideal for food and beverage applications, they extend filter life, reduce consumption, and support backwashing, ensuring cost-effective filtration.
Filter Size
Item No.: 
5504006J2
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Jumbo Star Sartopure® IND Cartridge 0.45 µm 20"
Jumbo Star Sartopure® IND Cartridge 0.45 µm 20
Jumbo Star Sartopure® IND filters offer high-capacity particle reduction with unique fleece material for superior efficiency. Ideal for food and beverage applications, they extend filter life, reduce consumption, and support backwashing, ensuring cost-effective filtration.
Item No.:
5504006J2
Number of pieces
1

Overview

Specifications

Jumbo Star Sartopure® IND: High Capacity Particle & Bioburden Reduction Filter Cartridges

Product Information:

Jumbo Star Sartopure® IND filter cartridges are designed to deliver high-capacity particle and bioburden reduction, specifically tailored for the food and beverage industry. With a unique fleece material and modular design, these cartridges offer superior filtration efficiency and adaptability to various production needs.

Main Formats and Applications:

  • Retention Rates: Available in retention rates from 0.45 µm to 20 µm, Jumbo Star Sartopure® IND cartridges are suitable for diverse filtration requirements, ensuring effective particle and bioburden reduction.
  • Sizes: Offered in multiple sizes (20", 30", 40"), these cartridges can be customized to fit different operational setups and filtration systems.
  • Applications: Ideal for prefiltration before bottling and clarification in winemaking, these cartridges enhance process efficiency and reduce overall filtration costs.

Materials Used:

  • Polypropylene Construction: The all-polypropylene structure provides excellent chemical resistance, ensuring durability and compatibility with various cleaning and sterilization processes.
  • Unique Fleece Material: Designed for superior filtration efficiency, the fleece material contributes to high throughput and effective particle retention.

Advantages:

  • Extended Filter Life: By reducing filter consumption, Jumbo Star Sartopure® IND cartridges help extend the life of final membrane filters, minimizing replacement frequency and costs.
  • Adaptability for Backwashing: These cartridges support backwashing, offering flexibility and cost savings in filtration processes.
  • Compliance with Regulations: Manufactured to meet stringent EU and FDA standards, these cartridges ensure reliability in food and beverage applications.
  • Easy Installation and Maintenance: Designed for user-friendly installation, Jumbo Star Sartopure® IND cartridges simplify operational processes and enhance productivity.
  • Modular Design: The modular design allows for customization according to production needs, offering filtration areas from 14 m² to 28 m².

Jumbo Star Sartopure® IND High Capacity Particle & Bioburden Reduction Filter Cartridges are engineered to provide efficient and adaptable filtration solutions, supporting the needs of industries that demand high-quality and cost-effective filtration systems.

Accessories Information

  • Adapter
    40 (Double bayonet)

Applications

  • Application
    Clarification
  • Application Area
    • Prefiltration of beverages
    • Water filtration
    • Industrial applications
  • Industry
    Pharma / Biotech / F&B

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Dimensions

  • Filter Size
    20"(14 m² / 150.7 ft²)
  • Filtration Area
    14 m² | 150.7 ft²
  • Length
    500 mm
  • Outer Diameter
    275 mm

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    1.5 bar | 22 psi at 20°C

Materials of Construction

  • Depth Filter Material
    MultiplePolypropylene layers
  • Filter Material
    Multiple polypropylene (PP) layers
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Multiple polypropylene (PP) layers
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.45 µm

Product Information

  • Brand
    Sartopure® IND
  • Filter Type
    Membrane Filters
  • Pack Size
    1
  • Type
    Prefilter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-line Steam Sterilization: 110 °C, 30 minutes, ΔP max 0.5 bar | 7 psi, min. 100 cycles
    • In-line Hot Water Sterilization: 85–95°C, 30 minutes, ΔP max 0.5 bar | 7 psi