Mycap® CCX - Transfer Assembly - Tuflux® TPE - Tube Plug - 1/8" ID TPE

Mycap® CCX Transfer Assemblies establish an integrated, ready-to-use fluid path between Mycap® CCX flasks, media reservoirs and bioreactors.

  • Pre-assembled Tuflux® TPE tubing.
  • Tube-weld or Aseptiquik® S sterile connectors.
  • Designed for peristaltic-pump transfer.
  • Straight or two-way splitter versions in common 3.2 mm and 6.4 mm sizes.
Connector Inlet
Connector Outlet
Inlet Line
Price (USD)
$65.20
Article number: 
X020412T020412T
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Mycap® CCX - Transfer Assembly - Tuflux® TPE - Tube Plug - 1/8" ID TPE
Mycap® CCX - Transfer Assembly - Tuflux® TPE - Tube Plug - 1/8

Mycap® CCX Transfer Assemblies establish an integrated, ready-to-use fluid path between Mycap® CCX flasks, media reservoirs and bioreactors.

  • Pre-assembled Tuflux® TPE tubing.
  • Tube-weld or Aseptiquik® S sterile connectors.
  • Designed for peristaltic-pump transfer.
  • Straight or two-way splitter versions in common 3.2 mm and 6.4 mm sizes.
Price (USD):
$65.20
Item No.:
X020412T020412T
Number of pieces
1

Overview

Specifications

Mycap CCX Transfer Assembly

Developed for the Mycap® CCX Cell Expansion System, these single-use assemblies connect flasks to media containers or reactors, enabling culture, feed or harvest fluids to be moved outside a laminar flow cabinet while the vessel remains closed.

Key features

  • Pre-assembled and compatible with Mycap® CCX flasks.
  • Tuflux® TPE tubing supports peristaltic-pump operation.
  • Selectable sterile connection: tube-weld ends or Aseptiquik® S connectors.
  • Available as straight lines or two-way splitters for parallel transfers.

Applications

  • Feeding or inoculating flasks from media bags.
  • Harvesting culture to seed a bioreactor.
  • Sampling or splitting cultures during scale-up.

Specifications

  • Tubing dimensions: 3.2 mm ID × 6.4 mm OD (Size 16) and 6.4 mm ID × 11 mm OD options.
  • Connector configurations: tube-weld ends, Aseptiquik® S or combinations of both.
  • Fluid-path materials: Tuflux® thermoplastic elastomer.

Applications

  • Application
    Cell Culture
  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Connector Inlet
    Tube Plug
  • Connector Outlet
    Tube Plug
  • Connector(s)
    Tube Plug
  • Inlet Line
    1/8" ID TPE (Tuflux® TPE)
  • Outlet Line
    1/8" ID TPE (Tuflux® TPE)

Dimensions

  • Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)

General Specifications

  • Design
    Mycap® CCX Transfer Assembly
  • Tubing
    • TPE (Tuflux®)
    • Silicone

Materials of Construction

  • Materials of Construction
    • Polypropylene
    • Polycarbonate
    • PES

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave