Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

NanoSpark™ STEM-T T Cell Activator

NanoSpark® STEM-T: Revolutionizing T cell activation with high stem-like CD8+ production for superior CAR-T therapies.

Reagents and Kits Type
Article number: 
NT-STEM-T----2ML
*Custom/bulk order quotes are provided within 72 hours of request.
NanoSpark™ STEM-T T Cell Activator
NanoSpark™ STEM-T T Cell Activator

NanoSpark® STEM-T: Revolutionizing T cell activation with high stem-like CD8+ production for superior CAR-T therapies.

Item No.:
NT-STEM-T----2ML

Overview

Specifications

Unlock the next generation of T cell manufacturing with NanoSpark® STEM-T activation reagent – engineered to elevate performance, safety, and precision in CAR-T cell therapy. STEM-T drives robust expansion of stem-like CD8+ cells, enhancing clinical efficacy. It is a soluble, protein-based solution – eliminating magnetic components and reducing risks from cytotoxic residues or open handling. Seamlessly integrate into existing GMP workflows and scale with confidence.

Key Benefits:

  • Anti-CD3/CD28 based, GMP-ready formulation.
  • High CD8+ yield with stem-like phenotype.
  • Greater safety vs. traditional bead-based systems.
  • Compatible with closed, automated platforms.
  • Maximize your therapy’s potential – from bench to bedside.
  • Applications

    • Application
      Immune Cell Activation for Gene-Modified Cell Therapy
    • Cell Type
      T Cells

    Biological Information

    • Linked Antibodies
      Proprietary Anti-CD3 & Anti-CD28 formulation

    Compliance Information

    • Animal Origin (AO) / Non-Animal Origin (NAO)
      Animal Component Free
    • GMP Compliance
      No
    • Origin
      Animal-Component Free
    • Product Documentation
      • Protocol 
      • Certificate of Analysis 
      • Certificate of origin 
      • Master Safety Data Sheet

    General Specifications

    • Amount of Reagent
      2 mL
    • Reagents and Kits Type
      NanoSpark® STEM-T

    Storage Conditions

    • Storage Conditions
      -80 °C. Shipped in Dry Ice