Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Top Features:

  • Animal-Component Free, ready-to-use
  • Biofunctional hydrogel system
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D and 2D cell culture
  • Versatile for various cell types
  • In vivo studies and lab automation
  • Biocompatible for animal studies
Volume
Item No.: 
NGH01
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® Hydrogel Matrix
NexaGel® Hydrogel Matrix

Top Features:

  • Animal-Component Free, ready-to-use
  • Biofunctional hydrogel system
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D and 2D cell culture
  • Versatile for various cell types
  • In vivo studies and lab automation
  • Biocompatible for animal studies
Item No.:
NGH01
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® Hydrogel Matrix is a pre-prepared, xeno-free functional hydrogel ideal for 3D cell culture research. This hydrogel is formulated with a precise combination of multi-functional ligands and concentrations, making it suitable for a wide variety of cell types and applications. It can be directly combined with cell suspension without the need for further adjustments, providing a straightforward and versatile solution.

NexaGel® Hydrogel Matrix effectively mimics the natural extracellular matrix (ECM), creating a more familiar environment for cells. The hydrogel is stable at room temperature, maintains a neutral pH, is transparent, permeable, and works well with different imaging systems. It converts into a hydrogel matrix by simply mixing with the cell culture medium. Cells grown in this system can be easily retrieved using our NexaGel® Cell Recovery Solution.

Disclaimer: *NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc., registered in the EU under Registration No. EM 019087806

Applications

  • Application Area
    3D Cell Culture
  • Cell Type
    Various Cell Type
  • Injection
    Injectable hydrogel
  • Intended Use
    Ready-to-use Hydrogel for Cell Culture

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    300 uses at 50 µL per well

Volume

  • Volume
    10 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.