Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Top Features:

  • Animal-Component Free, ready-to-use
  • Supports 3D MSC cultures
  • Compatible with MSC media
  • pH neutral for optimal cell health

Popular Applications:

  • 3D MSC culture systems
  • Hydrogel cell bead formation
  • 2D hydrogel coating
  • MSC scale-up and expansion
  • Biocompatible for animal studies
Volume
Item No.: 
NGH03S
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® MSC
NexaGel® MSC

Top Features:

  • Animal-Component Free, ready-to-use
  • Supports 3D MSC cultures
  • Compatible with MSC media
  • pH neutral for optimal cell health

Popular Applications:

  • 3D MSC culture systems
  • Hydrogel cell bead formation
  • 2D hydrogel coating
  • MSC scale-up and expansion
  • Biocompatible for animal studies
Item No.:
NGH03S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® MSC is an animal origin-free hydrogel system specifically designed for three-dimensional (3D) cultures of mesenchymal stem cells (MSCs). This innovative system allows for the creation of hydrogel cell beads for MSC scale-up without the need for microcarriers.

The hydrogel is pre-formulated and ready to use, supporting the rapid expansion of MSCs. Cells can be directly thawed from liquid nitrogen or transferred from 2D culture vessels and immediately combined with the hydrogel solution for 3D culture or hydrogel cell bead formation.

NexaGel® MSC is compatible with a wide range of MSC culture media and tissue culture vessels. The process of cell harvesting after 3D culture is made simple and efficient with the use of NexaGel® Cell Recovery Solution.

Applications

  • Application Area
    MSC Culture
  • Cell Type
    MSC
  • Injection
    Suitable for injection
  • Intended Use
    • 3D Culture
    • Hydrogel-Cell Bead Formation

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    60 uses at 50 µL per well

Volume

  • Volume
    2 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.