Octet® Compliance Suite Software Version 14

Single installation of the Octet® Compliance Hub with access to Octet® BLI Discovery and Octet® Analysis Studio desktop applications.

Includes governance, traceability, and access-control capabilities designed for regulated laboratory workflows. Supports compliance with regulations such as 21 CFR Part 11 when configured and validated by the customer.

**Base packages:** Establish a new Compliance Hub workspace. Includes 5 or 10 user license(s).

**Additional user packages:** Expand access to an existing Compliance Hub. Requires an existing Octet® Compliance Suite v14 base license.

User License
Item No.: 
50-0401
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Compliance Suite Software Version 14
Octet® Compliance Suite Software Version 14

Single installation of the Octet® Compliance Hub with access to Octet® BLI Discovery and Octet® Analysis Studio desktop applications.

Includes governance, traceability, and access-control capabilities designed for regulated laboratory workflows. Supports compliance with regulations such as 21 CFR Part 11 when configured and validated by the customer.

**Base packages:** Establish a new Compliance Hub workspace. Includes 5 or 10 user license(s).

**Additional user packages:** Expand access to an existing Compliance Hub. Requires an existing Octet® Compliance Suite v14 base license.

Item No.:
50-0401

Overview

Specifications

Octet® Compliance Suite v14 includes Octet® BLI Discovery, Octet® Analysis Studio, and the Octet® Compliance Hub with governance, traceability, and access-control capabilities for regulated environments.

**What You're Getting:**
• Base packages establish a new Compliance Hub workspace with centralized controlled data storage, role-based access, workflow traceability, and audit-ready reporting. Includes 5 or 10 user license(s).
• Additional user packages expand access to an existing Compliance Hub installation. Requires an existing Octet® Compliance Suite v14 base license.

**Note:** Select the base package that matches your team size, or add users later with expansion packages. Supports compliance with regulations such as 21 CFR Part 11 when configured and validated by the customer.

  • Hard Disk
    250 GB (min) / 512 GB (Recommended)
  • Processor
    Dedicated 2 cores (min) / Dedicated 4 cores (recommended)
  • Server
    Windows Server 2025 (Recommended), 2019, or 2022

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® R8e
    • Octet® RH16
    • Octet® RH96
  • Display
    1920 × 1080

General Specifications

  • Operating System Compatibility
    Windows 10 64-bit Professional/Enterprise or Windows 11

Product Information

  • Brand
    Octet®BLI
  • License Period
    Perpetual
  • User License
    Additional - 5 users

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.