Octet® SPR Axygen Sample Rack Plate Adaptor, 240 μL, Pack of 1

In addition to sample racks and reagent racks, the Octet® SF3 can accommodate most common volume sample plates via the use of a Rack Adaptor. A range of standard and deep well 96 well plates rack adaptors are available which everyday use. For higher throughput requirements, standard and deep well 384 well rack adaptors cover volumes up to 240 µL. Self-adhesive Octet® SPR Plate Seals are available for 96 and 384 wells, which are especially designed to remove the risk adhesive build up on the sample probe and can affect system performance.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Plate Compatibility
Price (USD)
$2,020.00
Article number: 
27-0451
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® SPR Axygen Sample Rack Plate Adaptor, 240 μL, Pack of 1

In addition to sample racks and reagent racks, the Octet® SF3 can accommodate most common volume sample plates via the use of a Rack Adaptor. A range of standard and deep well 96 well plates rack adaptors are available which everyday use. For higher throughput requirements, standard and deep well 384 well rack adaptors cover volumes up to 240 µL. Self-adhesive Octet® SPR Plate Seals are available for 96 and 384 wells, which are especially designed to remove the risk adhesive build up on the sample probe and can affect system performance.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$2,020.00
Item No.:
27-0451
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Octet® SPR Sample Rack and Sample Rack Plate Adapters

Features

  • Plate Compatibility
    384 Well

Product Information

  • Brand
    Octet®SPR
  • Pack Size
    1

Volume

  • Volume
    240 μL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.