Reagent kit, pH
Contains reagents for the Ambr® analysis module. It includes:
- 2x pH Calibration solutions,
- 1x Cleaning solution,
- 1x Wash solution,
- 1x Waste bottle.
- Article number:
- 001-4B60
- Piece
- 1
Reagent kit, pH
Contains reagents for the Ambr® analysis module. It includes:
- 2x pH Calibration solutions,
- 1x Cleaning solution,
- 1x Wash solution,
- 1x Waste bottle.
Overview
Specifications
Choose your Ambr® Analysis Module
The pH measurement automates initial bioreactor vessel pH sensor calibration and subsequent in-process recalibration, and eliminates the operator time needed for manual offline pH measurement, data transfer and bioreactor pH sensor recalibration.
Ambr® Analysis Module Benefits
- Full automation of pH measurement sampling and assay
- Reduced CO₂ outgassing effects and errors compared to manual off-line pH sampling
- Automated accurate pH sensor recalibration
- Optimised pH measurement modes for normal and high cell density cultures
- Allows integration of 3rd-party Raman spectroscopy probes and data flows
- User replaceable pH sensors, Raman flow cells, and reagent kits
The Ambr® Analysis Module is suitable for use with both cell culture and microbial media and supports two user selectable measurement modes for cell cultures up to at least 100 million cells/mL. It is not suitable for cultures containing particulates (beads or microcarriers, for example) or highly viscous samples.
Applications
-
ApplicationCell Culture
-
UsageSingle-use
Features
-
Device/Instrument Compatibility
-
Ambr® 15 Cell Culture Gen. 1
-
Ambr® 15 Cell Culture Gen. 2
- Ambr® 250 High Throughput
-
Ambr® 15 Cell Culture Gen. 1
Product Information
-
BrandAmbr® Analysis Module
-
Pack Size1