Sartofluor® LG Maxicaps® 0.2 µm 10"

Sartofluor® LG Maxicaps® offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. Designed for large-scale applications, they ensure process security and compliance, ideal for biopharmaceutical needs requiring efficient filtration.

Filter Size
Connector(s)
Article number: 
5187307T1--FF
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartofluor® LG Maxicaps® 0.2 µm 10"
Sartofluor® LG Maxicaps® 0.2 µm 10

Sartofluor® LG Maxicaps® offer sterile liquid filtration with a hydrophobic 0.2 µm PTFE membrane, optimized for solvents. Designed for large-scale applications, they ensure process security and compliance, ideal for biopharmaceutical needs requiring efficient filtration.

Item No.:
5187307T1--FF
Number of pieces
1

Overview

Specifications

Sartofluor® LG Maxicaps®

Product Information:

Sartofluor® LG Maxicaps® are designed to provide efficient sterile liquid filtration solutions for large-scale applications in the biopharmaceutical industry. Utilizing a hydrophobic PTFE membrane, these Maxicaps® offer reliable performance, particularly for solvent filtration. Below is a detailed overview of their formats, applications, materials, and advantages.

Formats:

  • Sartofluor® LG Maxicaps®: Available in various sizes, featuring a filtration area of 0.5 m² to 1.5 m², designed for large-scale operations, catering to diverse filtration needs.
  • Packaging Format: Offered as single filter, providing convenience and efficiency for extensive processes.

Applications:

  • Solvent Filtration: Tailored for liquid filtration, particularly solvents, ensuring process security and product integrity in large-scale operations.
  • Bioreactors: Maintains sterile conditions for optimal cell growth and product yield, preventing contamination.
  • Storage Tanks: Ensures sterility during storage, safeguarding product quality.
  • Freeze Dryers: Provides sterile venting, ensuring the preservation of product quality.

Materials Used:

  • Membrane: Hydrophobic PTFE, offering high moisture repellence and efficient filtration performance.
  • Capsule Housing: Constructed from polypropylene, ensuring durability and resistance to chemical exposure.
  • O-Rings: Made from EPDM, providing compatibility with various process conditions.

Advantages:

  • Large-Scale Efficiency: Designed for extensive operations, reducing the need for frequent replacements and ensuring continuous filtration.
  • Moisture Repellence: Ensures effective liquid flow rates at low differential pressures.
  • Sterility: Proven bi-directional sterility and high retention rates for bacteria and particles.
  • Reliability: Robust design with full control over production, ensuring consistent performance and process security.
  • Durability: Capable of multiple autoclaving sterilization cycles.
  • Traceability: 100% integrity tested and clear labeling for easy identification.
  • Compliance: Meets USP Plastic Class VI Test and non-fiber releasing standards.

Technical Specifications:

  • Differential Pressure: Up to 5 bar at 20 °C.
  • Sterilization: Capable of autoclaving sterilization.
  • Performance: High liquid flow rates under atmospheric pressure conditions.

Sartofluor® LG Maxicaps® are engineered to deliver reliable performance across various biopharmaceutical applications, ensuring process security and compliance with industry standards. Their robust materials and large-scale efficiency make them an ideal choice for maintaining sterile conditions in demanding environments. For more information or to place an order, please visit our e-Shop or contact us directly.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Freeze dryer autoclave venting
  • Industry
    Pharma / Biotech
  • Modality
    • Active Pharmaceutical Ingredients (Antibiotics solvents)
    • Solvents
  • Scale
    Production | Large Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp 25 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    10"(0.5 m² / 5.4 ft²)
  • Filtration Area
    0.5 m²
  • Outer Diameter
    77 mm without valves, 108.5 mm including valves

General Specifications

  • Capsule/Cartridge Format
    Maxicaps®
  • Maximum Allowable Back Pressure
    Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
  • Maximum Diffusion
    7 mL/min at 0.7 bar
  • Minimum Required Bubble Point
    1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    EPDM
  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 50 °C: 3 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartofluor®
  • Filter Type
    Membrane Filters
  • Pack Size
    1
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Sterile - Autoclaved
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
    • Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)