Sartolab® RF 0.45 µm Cellulose Acetate Vacuum Filters

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A1 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 250 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized.

Volume
Pack Size
Article number: 
180A3----------E
Discontinued
Sartolab® RF 0.45 µm Cellulose Acetate Vacuum Filters
Sartolab® RF 0.45 µm Cellulose Acetate Vacuum Filters

Sartolab® RF with cellulose acetate (CA) is designed for particle and cell removal. Type A1 is a bottle top unit including receiver flask (RF) with a pore size of 0.45 µm and a volume of 250 ml. It can be used for sterile clarification of aqueous solutions. Version E contains 12 units which are individually packed and sterilized.

Item No.:
180A3----------E
Discontinued

Overview

Specifications

Sartolab RF/BT are disposable vacuum filtration units. The units including receiver flask (RF) contain an optimized Sartorius CA membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They are therefore the product of choice for particle removal from tissue culture media, buffers, additives and other aqueous biologicals. Sartolab RF vacuum units are available as 250 ml, 500 ml and 1000 ml units.

  • Low protein binding

  • Fast flow and high throughput

  • Easy to use

  • Including receiver flask

Applications

  • Application
    • Buffer & Media
    • Clarification

Components

  • With or Without Receiver Flask
    RF (with receiver flask)

Dimensions

  • Dimensions
    79 × 79 mm
  • Filter Diameter
    N/A
  • Filtration Area
    62 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

General Specifications

  • Device Format
    RF (with receiver flask)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Acetate (CA)

Physicochemical Information

  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    N/A
  • Device Type
    Vacuum filtration units (with receiver flask)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Volume

  • Filling Volume
    1 L
  • Funnel Volume
    1 L
  • Receiver Flask Volume
    1 L
  • Volume
    1000 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.