SoloHill® Bag FACT III APC 100g

Fast Attachment Collagen-Treated (FACT III) microcarriers feature cross-linked polystyrene cores coated with a thin layer of Type I porcine collagen (gelatin) and a positive surface charge. The proprietary surface treatment is designed to support efficient attachment, spreading, and growth of adherent cells in dynamic culture.

  • Rapid cell attachment and spreading.
  • Proprietary-modified Type I porcine collagen coating.
  • Suitable for PSCs, MSCs, and fragile cell lines.

The microcarriers are supplied in a pre-sterilized Microcarrier Delivery System (MDS) bag for direct, aseptic connection to the bioreactor. Please contact microcarriers@sartorius.com for customized MDS configurations of up to 8,000 g.

Article number: 
FS-221-05MDS100
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Bag FACT III APC 100g
SoloHill® Bag FACT III APC 100g

Fast Attachment Collagen-Treated (FACT III) microcarriers feature cross-linked polystyrene cores coated with a thin layer of Type I porcine collagen (gelatin) and a positive surface charge. The proprietary surface treatment is designed to support efficient attachment, spreading, and growth of adherent cells in dynamic culture.

  • Rapid cell attachment and spreading.
  • Proprietary-modified Type I porcine collagen coating.
  • Suitable for PSCs, MSCs, and fragile cell lines.

The microcarriers are supplied in a pre-sterilized Microcarrier Delivery System (MDS) bag for direct, aseptic connection to the bioreactor. Please contact microcarriers@sartorius.com for customized MDS configurations of up to 8,000 g.

Item No.:
FS-221-05MDS100

Overview

Specifications

Sartorius SoloHill® Microcarriers

SoloHill® Microcarriers provide a cost-effective solution for scaling up adherent cell-based biopharmaceutical processes, from viral vaccines and vectors to stem cell cultures.They provide a large surface area for high-cell-density cultures in both small-scale and large-scale stirred-tank bioreactor (STR) systems. Their spherical, solid-core design eliminates the need for lengthy swelling or equilibration steps before use and enables efficient harvesting of cells or cell-derived products.

SoloHill® Microcarriers are available in multiple product formats including bottles and pre-sterilized Microcarrier Delivery System (MDS) bags for direct, aseptic bioreactor connection.

SoloHill® Animal Protein-Containing (APC) Microcarriers

SoloHill® animal protein‑containing microcarriers - Collagen and FACT III - leverage animal‑derived collagen, a proven promoter of attachment and growth for adherent cell lines in monolayer culture. They enable a seamless transition from collagen‑based 2D systems to high‑productivity 3D microcarrier cultures across a wide range of cell types.

Cell Therapy, Vaccines & Cell-Derived Biologics

Microcarriers support customers from early process development through commercial manufacturing. Relevant applications and cell types include:

  • Cell therapy: Expansion of stem cells, including MSCs, and production of cell-secreted products such as MSC-derived exosomes for therapeutic applications.
  • Vaccines: Production of human and veterinary vaccines using adherent cell systems, including Vero, MDCK, MRC-5, and CEF cells.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    Yes

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Fact III

Sterility/Purity

  • Purity
    Sterile