SoloHill Bag Hillex® II ACF 100g

Hillex II microcarriers feature modified polystyrene cores with a cationic amine surface modification that promotes rapid cell attachment. Their non-protein-coated surface makes them suitable for protein-free and chemically defined cell culture applications. With a narrow size distribution and a slightly denser core, Hillex II microcarriers promote faster sedimentation and efficient cell harvesting.

  • Advanced surface chemistry supports rapid cell attachment.
  • Compatible with defined, serum-free, and animal component-free (ACF) culture conditions.
  • Supports efficient cell–microcarrier separation.


The microcarriers are supplied in a pre-sterilized Microcarrier Delivery System (MDS) bag for direct, aseptic connection to the bioreactor. Please contact microcarriers@sartorius.com for customized MDS configurations of up to 8,000 g.

Article number: 
HS-170-05MDS100
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill Bag Hillex® II ACF 100g
SoloHill Bag Hillex® II ACF 100g

Hillex II microcarriers feature modified polystyrene cores with a cationic amine surface modification that promotes rapid cell attachment. Their non-protein-coated surface makes them suitable for protein-free and chemically defined cell culture applications. With a narrow size distribution and a slightly denser core, Hillex II microcarriers promote faster sedimentation and efficient cell harvesting.

  • Advanced surface chemistry supports rapid cell attachment.
  • Compatible with defined, serum-free, and animal component-free (ACF) culture conditions.
  • Supports efficient cell–microcarrier separation.


The microcarriers are supplied in a pre-sterilized Microcarrier Delivery System (MDS) bag for direct, aseptic connection to the bioreactor. Please contact microcarriers@sartorius.com for customized MDS configurations of up to 8,000 g.

Item No.:
HS-170-05MDS100

Overview

Specifications

Sartorius SoloHill® Microcarriers
SoloHill® Microcarriers provide a cost-effective solution for scaling up adherent cell-based biopharmaceutical processes, from viral vaccines and vectors to stem cell cultures. They provide a large surface area for high-cell-density cultures in both small-scale and large-scale stirred-tank bioreactor (STR) systems. Their spherical, solid-core design eliminates the need for lengthy swelling or equilibration steps before use and enables efficient harvesting of cells or cell-derived products.

SoloHill® Microcarriers are available in multiple product formats including bottles and pre-sterilized Microcarrier Delivery System (MDS) bags for direct, aseptic bioreactor connection.

SoloHill® Animal Component-Free Microcarriers
Sartorius offers four types of high-performing, certified animal component-free SoloHill® microcarriers - Plastic, Plastic-Plus, Star-Plus, and Hillex® II - for users who require fully serum-free media and animal product‑free processes. Their tailored surface and physical properties promote efficient cell attachment and robust growth in chemically defined environments.

Cell Therapy, Vaccines & Cell-Derived Biologics
Microcarriers support customers from early process development through commercial manufacturing. Relevant applications and cell types include:

  • Cell therapy: Expansion of stem cells, including MSCs, and production of cell-secreted products such as MSC-derived exosomes for therapeutic applications.
  • Vaccines: Production of human and veterinary vaccines using adherent cell systems, including Vero, MDCK, MRC-5, and CEF cells.

Dimensions

  • Size Range (µm)
    150 - 210 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    515 cm²/g
  • Relative Density
    1.080 - 1.150
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Hillex II

Sterility/Purity

  • Purity
    Sterile