Our eShop is currently on maintenance from August 22th 2026, 2:00 PM (UTC+01:00) until August 22th 2026, 6:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Virosart® HF Process Module 0.8 m² - Sterile Delivery

Virosart® HF Process Module offers efficient virus filtration for manufacturing, providing rapid processing and scalability to meet the demands of large-scale biopharmaceutical production.

Filtration Area
Delivery Condition
Article number: 
3VI--28-HCGSF
*Custom/bulk order quotes are provided within 72 hours of request.
Virosart® HF Process Module 0.8 m² - Sterile Delivery
Virosart® HF Process Module 0.8 m² - Sterile Delivery

Virosart® HF Process Module offers efficient virus filtration for manufacturing, providing rapid processing and scalability to meet the demands of large-scale biopharmaceutical production.

Item No.:
3VI--28-HCGSF

Overview

Specifications

The Virosart® HF Process Module is engineered for large-scale virus filtration applications, enhancing process reliability. These formats provide robust and efficient virus filtration solutions, ensuring reliable virus removal as well as comprehensive virus clearance and product integrity.

Key Features

  • Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
  • Robust Virus Clearance: The membrane retains small, non-enveloped viruses with LRV ≥ 4 log₁₀ and large, enveloped viruses with LRV ≥ 6 log₁₀, ensuring efficient virus removal, independent of operating and pressure conditions.
  • Cost Efficiency: High packing density results in low hold-up and flushing volumes, reducing footprint requirements.
  • Delivery: Offered in both non-sterile and gamma-irradiated sterile formats to accommodate different process requirements.
  • Integrity Testing: Each unit is integrity tested and complies with industry standards, ensuring reliability and performance.
  • Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
  • Versatile Formats: Available in two sizes to accommodate different process volumes and flow rates.

Virosart® HF Process Module

Available filtration area: 0.8 m² and 2.4 m²

Applications

  • Application
    • mAB Production
    • Recombinant Protein Production
  • Scale
    Production | Large Scale

Connections (Physical)

  • Connector Inlet
    1.5" Tri-clamp 50 mm
  • Connector Outlet
    3/4" Tri-clamp 25 mm

Dimensions

  • Filtration Area
    0.8 m² | 8.6 ft²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Filter capsule
  • Filter Format
    Filter Capsules

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HF
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated