Mycap® CCX - Transfer Assembly - Aseptiquik® S - Silicone

Transfer media into Mycap® CCX Flasks or cell culture between flask or into bioreactors with Mycap® CCX Transfer Assembly by peristaltic pump.

Aseptic connection by Aseptiquik® S.

Individully double bagged, gamma irradiated and ready-to-use.

Tubing Material
Item No.: 
X020436AA
Availability: 
Min. Order Qty.
3

*Custom/bulk order quotes are provided within 72 hours of request.

Fully compatible transfer assembly for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.

Peristaltic Pump for Fluid Transfer

Silicone tubing pump section for Peristaltic Pump for Fluid Transferheads compatible with 1/8" ID x 1/4" OD (1/16" wall) tubing.

Aseptic Connection

Both ends of assembly are Aseptiquik® S aseptic connector for aseptic connection.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Connector Inlet
    AseptiQuik® S
  • Connector Outlet
    AseptiQuik® S
  • Inlet Line
    1/8" ID Platinum-Cured Silicone
  • Outlet Line
    1/8" ID Platinum-Cured Silicone

General Specifications

  • Design
    Mycap® CCX Transfer Assembly

Materials of Construction

  • Materials of Construction
    • Platinum-cured silicone
    • Polypropylene
    • Polycarbonate
    • PES
  • Tubing Material
    Silicone

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Sartorius Quickseal® Protective Silicone Cap offers durable and flexible protection for Quickseal® collars after cutting. Suitable for a wide range of temperatures, it ensures a protection of the Quickseal® after the aseptic cutting of the aluminum part.

  • Manually Operated Quickseal® Cutting Tool

    The Sartorius Quickseal® Cutting Tool is designed for single-person operation, offering a reliable, fast, simple, and portable solution for aseptic tube disconnections. Available in manual and battery-operated versions for different tube diameters.

  • Customers Also Purchased