Hipersep® Flowdrive Pilot Preparative HPLC Chromatography System
A flexible HPLC System for clinical manufacturing and process development.
The Hipersep® Flowdrive Pilot is a modular, compact and ergonomic system designed to minimize cross-contamination risk.
- Build in flexibility with over 1,000 possible configurations that integrate with columns from 50 to 150 mm ID
- Minimize risk of cross contamination with a sanitary, easy-to-clean concept
- Save facility space with a compact and ergonomic design
- Item No.:
- Hipersep-Pilot
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Hipersep®Flowdrive Preparative HPLC Chromatography Systems
From clinical manufacturing to process development, Hipersep® Flowdrive Pilot is a preparative HPLC system designed for the purification of peptides, oligonucleotides, insulin and other small molecules.
- A highly technical yet easy-to-use unit,
- A unique compact design (2.5 m² footprint),
- The power of the Hipersep® Flowdrive SC software.
Product Information
-
BrandHipersep®
The Hipersep® Booster Module is an accessory for the Hipersep® Flowdrive Pilot or Hipersep® Flowdrive Process M Low Flow that boosts inlet pressure to the high-pressure pumps to ensure optimal performance where pressurised tanks or feeds are not appropriate.
- Configurable to match the number of inlets that need help to maintain a positive inlet pressure
- Attaches directly to the system using flexible pipework
- Only available when ordered with Hipersep® Flowdrive Pilot or Hipersep® Flowdrive Process M Low Flow