Sterisart® Universal Pumps For Sterility Tests

The Sterisart® Universal pump is a robust and reliable peristaltic sterility testing pump built from 316L mirror-finish stainless steel and used for sample and media transfer into the Sterisart® family of sterility testing canisters. It can be used in clean rooms, laminar air flow/biological safety cabinets or integrated (counter-sunk) into advanced aseptic processing systems, such as isolators, and features a compact design with a space-saving footprint.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (4)

The Sterisart® Universal Sterility Testing Pump features a compact, universal design that easily adapts to various workspaces, including benchtops in clean rooms, laminar airflow / biological safety cabinets and other advanced aseptic processing systems, such as RABS and sterility testing isolators.

  • Built from 316L mirror finish stainless steel

  • Designed for consistent volume distribution into the Sterisart® family of sterility testing canisters

  • Easy cleanability and complete VHP compatibility

  • Selection versions featuring a 7-inch touch-screen display, 21 CFR Part 11 compliant electronic documentation, remote operability, workflow guidance and workflow automation

Product Information

  • Brand
    Sterisart®