Sartovent P Cartridge 0.2 µm DN 25
Sartovent P filter cartridges are made of polypropylene and retain particles and microbes reliably. Sartovent P won’t affect the taste or odor of your products because it’s approved by food safety laws.
- Price (USD):
- $489.00
- Item No.:
- 5521607P25-----B
- Pieces
- 5
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartovent
Product Information
Sartovent P is completely made of polypropylene and is used for the protection of sanitary tanks. And naturally it won’t affect the taste or odor of your products because it’s approved by food safety laws.
Applications
Sartovent P ensures that your products will remain microbe-free:
- Basic ingredients
- Fruit juices
- Liquid sugar
- Unsweetened must for wine
“Microbe-Proof” Design
Thanks to its special construction, Sartovent P retains particles and microbes reliably.
Heat Stable
Sartovent P can be steam-sterilized while mounted in place on top of a container or autoclaved separately.
Leaktight Fit
A few turns with a common hook wrench are all it takes to securely install Sartovent P on a tank, thus ensuring a leaktight, secure fit.
Wide Selection of Beverage Threads
Sartovent is available in various beverage thread sizes to fit most tanks on the market: DN 25, 32, 40.
No Investment Costs
Sartovent P eliminates the need for conventional stainless-steel housings with filter elements. Why? Sartovent P is an all-in-one unit made of plastic – unbeatably affordable.
Tamper-Proof
Sartovent P is lead-sealed to the tank to prevent unauthorized removal that may go unnoticed.
Practical Design
The air inlet and outlet openings are configured to ensure optimum flow geometry in the filter medium. The integrated splash guard prevents premature blockage of the membrane by stopping liquid from splashing the pleated filter material, especially during transportation of containers.
Convenient Label for 100% Traceability
The Sartovent P label features numbered squares that correspond to the weeks of the calendar, allowing you to easily record the start of its use by marking the relevant square. Additionally, a quick look at the label will instantly inform you when it's time to resterilize or replace the Sartovent P.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech / F&B
Connections (Physical)
-
Connector(s)Beverage thread acc. to DIN 11.851 DN 25
Dimensions
-
Filter Size0.03 m² / 0.32 ft²
-
Filtration Area0.05 m² | 0.54 ft²
-
Outer Diameter110 mm
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure
-
3.0 bar at 21°C
-
1.5 bar at 121°C
- 0.5 bar at 134°C
-
3.0 bar at 21°C
-
Maximum Diffusion≤ 2 mL/min at 0.7 bar (60% IPA)
-
Minimum Required Bubble Point≥ 1.0 bar (60% IPA)
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolypropylene (PP)
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
-
Retention Rate0.2 µm
Product Information
-
BrandSartovent
-
Pack Size5
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving at 120 °C, 2 bar | 29 psi, 20 minutes
The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.