BioPAT® Pressure Pipe 1/4" HB

The BioPAT® Pressure Pipe is a single-use component of the BioPAT® Pressure Sensor, which consists of a single-use pressure pipe and a reusable pressure transmitter.

The pressure pipes are available for tubing sizes ranging from 1/8" to 1" and with hose barb (HB) or sanitary Tri-Clamp (TC) connections, depending on the configuration.

Pipe lengths range from 66 to 119.2 mm, with pipe diameters from 5.65 to 50.5 mm.

Connections
Diameter
Length
Article number: 
BPD0010
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Pressure Pipe 1/4" HB
BioPAT® Pressure Pipe 1/4

The BioPAT® Pressure Pipe is a single-use component of the BioPAT® Pressure Sensor, which consists of a single-use pressure pipe and a reusable pressure transmitter.

The pressure pipes are available for tubing sizes ranging from 1/8" to 1" and with hose barb (HB) or sanitary Tri-Clamp (TC) connections, depending on the configuration.

Pipe lengths range from 66 to 119.2 mm, with pipe diameters from 5.65 to 50.5 mm.

Item No.:
BPD0010

Overview

Specifications

The pressure pipes can be integrated into any single-use tube assembly without changing the inner diameter. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. Integrated fixing mechanism in the single-use pressure pipes makes installation easier and guarantees a reliable connection to the pressure transmitter.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Single-use

Connections (Physical)

  • Connections
    1/4" HB

Dimensions

  • Diameter
    9mm
  • Length
    75.1 mm

Product Information

  • Brand
    BioPAT® Pressure