- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMac pDNA Analytical Columns
CIMac pDNA 0.3mL Analytical Column (2 µm)
CIMac pDNA is an excellent choice for fast and reproducible monitoring and quantification of plasmid DNA. It is especially useful for separation of different plasmid DNA isoforms.
- Item No.:
- 150.8501-2
CIMac pDNA is an excellent choice for fast and reproducible monitoring and quantification of plasmid DNA. It is especially useful for separation of different plasmid DNA isoforms.
Overview
Specifications
Choose your CIMac
CIMac Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.
The CIMac pDNA-0.3 Analytical Columns are intended for fast and reproducible HPLC monitoring and quantitation of plasmid DNA and are able to separate different plasmid DNA isoforms. They were primarily designed for the in-process and final control of pDNA samples at different stages of the purification process. They can be operated at high volumetric flow rates (from 1 to 10 column volumes/min); therefore, the information about the pDNA quantity and purity can be obtained within a few minutes.
CIMac pDNA-0.3 Analytical Columns are fast and reliable PAT tools, providing:
- Rapid, high resolution analysis, achieved in minutes
- Flow independent separation
- High sensitivity and reproducibility
pDNA features:
- Weak anion exchanger
- Enables fast and reproducible monitoring and quantitation of pDNA purification, and high resolution separation of DNA plasmid isoforms
Applications
-
ApplicationAnalytical Columns
Connections (Physical)
-
Connector(s)10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2µm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.2 – 3 mL/min | 1 – 15 cm/min | 0,67 – 10 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
Physicochemical Information
-
Bed Volume0.3 mL
-
LigandDEAE (weak anion exchanger, diethylamino)
Product Information
-
BrandCIMac™