• Shop
  • Weighing
  • Micro Balances
  • Cubis® II Essential Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield

Cubis® II Essential Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield

Top Features of the Cubis® II Essential Micro Balance

  • Automatic glass draft shield
  • Poly-range readability

Popular Applications for the Cubis® II Essential Micro Balance

  • Small sample weighing
  • Chemical analysis and consumer care
Maximum Weighing Capacity
Scale Interval
Price (USD)
$26,440.00
Article number: 
MCE3.6P-M-MTS
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Essential Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield
Cubis® II Essential Micro Balance with 0.001|0.002|0.005 mg readability, Automatic Round Glass Draft Shield

Top Features of the Cubis® II Essential Micro Balance

  • Automatic glass draft shield
  • Poly-range readability

Popular Applications for the Cubis® II Essential Micro Balance

  • Small sample weighing
  • Chemical analysis and consumer care
Price (USD):
$26,440.00
Item No.:
MCE3.6P-M-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Essential User Interface MCE

This interface is designed for those who require the highest level of weighing accuracy but do not operate in complex applications. The large, high-contrast touch display features factory-installed essential weighing applications for easy operation.

Automatic Glass Draft Shield

Automatic, motorized, round 100% glass draft shield with learning capability for ultra-microbalance and microbalances.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin

Dimensions

  • Draft shield dimensions (D x H x W)
    67 x Ø 80 mm
  • Weighing Pan Diameter
    Ø 30 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution color TFT, touch screen
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen, gesture sensor
  • Scale Interval
    0.001|0.002|0.005 mg

General Specifications

  • Draft Shield
    • Automatic
    • Round
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.82 mg

Operating Conditions

  • Maximum Weighing Capacity
    1.1|2.1|3.1 g

Product Information

  • Balance Type
    Micro balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.