Secura® Analytical Balances with Internal Adjustment, 0.1 mg
The Secura® Analytical Balance is the perfect choice for highly regulated laboratories that require tools equipped for unmatched precision, accuracy and security.
Top Features of the Secura® Analytical Balance
- Intuitive SmartTouch user interface
- Ergonomic draft shield
- Automatic internal calibration and adjustment capability and 24/7 level monitoring
- Integrated applications that improve laboratory efficiency
- Plug & Play feature eliminates the need for additional software or external, manual calculation
Popular Applications for the Secura® Analytical Balance
- High-precision weighing tasks like filter weighing and formulation, in addition to various applications such as determining:
- Density Determination
- Peak Hold
- Percentage Weighing
- Unstable Conditions
- And Check Weighing
- Price (USD):
- $5,280.00
- Item No.:
- SECURA224-1S
- Availability:
- pcs
Choose your Lab Balance Accessories
Designed With Researchers in Mind
Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors. Our next-gen Start Assistant makes learning the varied functions of Secura® Analytical Balances simple, while a user-optimized SmartTouch interface makes operation and navigation a breeze. Our award-winning operating design, menu structure and balance design are ideal for improving laboratory workflows while eliminating costly result errors.
Integrated Applications Introduce Unmatched Versatility
The integrated applications that arrive with Secura® Analytical Balances are designed to dramatically expand the capability of Secura® balances. These applications allow Secura® balances to perform ultra-precise weight measurements, determine the density of liquids and solids, independently measure components of mixtures, generate useful statistics and carry out complex conversions at the click of a button.
Plug & Play Compatibility
Secura®’s Plug & Play feature allows researchers to quickly and securely evaluate, save and transfer laboratory data between devices without additional software or complex settings. The Secura® Analytical Balance uses Plug & Play and a micro USB cord to easily connect to laboratory printers and computers. Secura®’s PC-Direct feature transfers data files directly to the Microsoft Office application of your choice for easy calculations and analysis. This advanced compatibility makes the Secura® Analytical Balance the perfect tool to realize the full potential of your laboratory devices and equipment while elevating result precision and accuracy.
Applications
-
ApplicationResearch
-
Application Area
-
Production
-
QC/QA
-
Pharma
-
Chemical industry
- Automotive
-
Production
-
Industry
-
Pharma / Biotech
-
General Lab
-
Governmental lab
-
Academic
-
Automotive
-
Pharmacies
- Chemical
-
Pharma / Biotech
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 320 mm
-
Weighing Chamber Height209 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
LanguagesEnglish, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
-
LevelingReal-Time Level Support
-
Password ProtectionYes
-
Repeatability0.1 mg
-
SQmin FunctionYes
-
Safety LevelConfigurable in three levels
-
Sample IdentifierYes
-
Scale Interval0.1 mg
-
Tamper ProtectionPassword protection
-
Typical Stabilization Time≤1.5 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldManual
-
Linearity0.2 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)82 mg
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity220 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypeAnalytical balance
-
BrandSecura®
Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
![Data Cable mini USB,RS232 25-pin Data Cable mini USB,RS232 25-pin](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.
![Ionizing Blower Ionizing Blower](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Ionizing blower for eliminating electrostatic charges on sample containers and samples
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
![Balance Table Balance Table](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Balance table made of wood with cast-stone inset for precise, reliable weight measurements
![Glass Draft Shield for mg-Balances Glass Draft Shield for mg-Balances](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
![Aluminum gem tray with recessed grip Aluminum gem tray with recessed grip](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
![Natural Stone Balance Table Natural Stone Balance Table](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Balance table made of natural stone, with vibration dampeners.
![Standard Laboratory Printer Standard Laboratory Printer](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Power supply/country-specific power plug adapter
Power supply/country-specific power plug adapter
![Cushion set Cushion set](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
GPP8 AC-Plug EU, UK, US
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.