Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (105)

Results per page: | |

Crêped Filter Papers for Qualitative & Technical Analyses

Grade

Weight
(g/m2)

Thickness(mm)

Filtration Time (s)

Wet Bursting Strength (kPa)

Air Resistance (mbar)

Properties

5 H/N

85

0.28

3

≥ 40

n.a.

Very fast filtration, wide-pore

34/N

60

0.20

4

≥ 50

2.0

Very fast filtration

37/N

135

0.50

4

≥ 70

1.9

Very fast filtration, wide-pore

1602/N

70

0.23

5

≥ 30

n.a.

Very fast filtration

39/N, 180 g

180

0.65

5

≥ 90

2.5

Very fast filtration, wide-pore

39/N, 300 g

300

0.95

5

≥ 120

2.5

Very fast filtration, wide-pore

603/N

75

0.25

8

≥ 50

n.a.

Fast filtration

6 S/N

145

0.55

12

≥ 90

n.a.

Medium-fast filtration

601/N

65

0.19

13

≥ 30

n.a.

Medium-fast filtration, 
for sugar industry

67/N, 160 g

160

0.65

13

≥ 60

5.5.

Medium-fast filtration