Mycap® CCX Flask - Tube welding - Tuflux® TPE - 250 mL
Cell expansion as an aseptically closed process, outside a biosafety cabinet (BSC), without the risk of contamination.
Expand cell culture and perform all steps of cell passaging (media transfer, culture transfers and sample collection) without opening flasks, unscrewing or changing caps.
Aseptic connection via tube welding.
Mycap® CCX closure is pre-installed to 250mL Erlenmeyer Flask.
Individully double bagged, gamma irradiated and ready-to-use.
- Item No.:
- MCX02500204TG
- Min. Order Qty.
- 3
Modernize cell expansion with Mycap® CCX. Passage cultures and grow cells without opening a flask or changing a cap.
Consistent Cell Growth
The specialized gas exchange cartridge in the cap supports air exchange between culture and incubator environment consistently meet viable cell density targets.
Expand Outside the Hood.
Integral tubing in the cap means media and inoculum is aseptically transferred via peristaltic pump and samples are collected outside the biosafety cabinet.
Eliminate Contamination Risk
Mycap® CCX Flasks combine cell growth and aseptic transfer in one convenient system so flasks are never opened, caps are never removed and contamination risk is eliminated.
Secure Aseptic Disconnection
Ultra-fast and ultra reliable aseptic disconnection by Quickseal® Aseptic Disconnection
Application Notes
Datasheet
Applications
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Closure SystemMycap® CCX Bottle Closure
-
Connector InletTube Plug
-
Connector OutletTube Plug
-
Disconnection MethodQuickseal®
-
Inlet Line
-
Leg 1: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)
- Leg 2: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)
-
Leg 1: 1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)
-
Outlet Line1/8" ID Platinum-Cured Silicone + 1/8" ID TPE (Tuflux® TPE)
Features
-
Collecting Vessel TypePolycarbonate erlenmeyer flask
-
Number of Ports3
General Specifications
-
DesignMycap® CCX
-
VentMycap® CCX Gas Exchange Cartridge
Materials of Construction
-
Materials of Construction
-
Platinum-cured silicone
-
Tuflux® TPE
-
Polypropylene
-
PES
- Polycarbonate
-
Platinum-cured silicone
-
Tubing MaterialTPE (Tuflux®)
Product Information
-
BrandMycap® CCX
-
Container TypeLuer-Activated access site
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
Volume
-
Volume250 mL
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase