iQue® Plus One Detector Maintenance Solution

The iQue® Plus One Detector Maintenance Solution, 5pk, aids in cleaning flow cytometry equipment by acting as a lubricant, allowing broken down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.

Top Features of the iQue® Plus One Detector Maintenance Solution

  • Conveniently prepared in 5 x 500mL, ready-to-use bottles
  • 1X solution to simplify your workflow (no dilution required)
  • First phase cleaning solution for cleaning the detector – prevents clogging

Popular Applications of the iQue® Plus One Detector Maintenance Solution

  • Maintenance for iQue® 5, iQue® 3 and iQue® Screener Plus
Volume
Price (USD)
$515.00
Article number: 
91089
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Plus One Detector Maintenance Solution

The iQue® Plus One Detector Maintenance Solution, 5pk, aids in cleaning flow cytometry equipment by acting as a lubricant, allowing broken down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.

Top Features of the iQue® Plus One Detector Maintenance Solution

  • Conveniently prepared in 5 x 500mL, ready-to-use bottles
  • 1X solution to simplify your workflow (no dilution required)
  • First phase cleaning solution for cleaning the detector – prevents clogging

Popular Applications of the iQue® Plus One Detector Maintenance Solution

  • Maintenance for iQue® 5, iQue® 3 and iQue® Screener Plus
Price (USD):
$515.00
Item No.:
91089
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The iQue® platform is unique in its patented flow cell and sampling method which enables incredibly rapid acquisition. The flow cell requires consistent fluidics and specific reagents to maintain rapid acquisition without clogging.

iQue® Plus One Detector Maintenance Solution has revolutionized the flow cytometry maintenance process. This ready-to-use solution prevents clogging of equipment and acts as a lubricating agent to assist in the passing of broken-down debris.

Instrument Compatibility

  • iQue®5
  • iQue®3
  • iQue® Screener PLUS

Features

  • Device/Instrument Compatibility
    • iQue® Screener PLUS
    • iQue® 3
    • iQue® 5

General Specifications

  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    15-25 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    1PK=5x500 mL

Volume

  • Volume
    2500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.