Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

MSCgo™ Differentiation Media

Serum-free, xeno-free media for the efficient and reproducible differentiation of human mesenchymal stem cells to osteogenic, adipogenic, and chondrogenic lineages.

The MSCgo™ family of differentiation media is complete and ready-to-use with optimized differentiation protocols.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
MSCgo™ Differentiation Media
MSCgo™ Differentiation Media

Serum-free, xeno-free media for the efficient and reproducible differentiation of human mesenchymal stem cells to osteogenic, adipogenic, and chondrogenic lineages.

The MSCgo™ family of differentiation media is complete and ready-to-use with optimized differentiation protocols.

Item No.:
M_MSCgo_Differentiation_Media

Overview

Specifications

Choose your product

Filter by product attributes

Products (7)

MSCgo™ is a unique line of serum-free and xeno-free differentiation media, providing the ability to efficiently differentiate hMSC from various sources (hMSC-AT, hMSC-BM, and hMSC-CT) into adipocytes, chondrocytes, and osteocytes.

MSCgo™ features and advantages:

  • Serum-free, xeno-free - eliminating the drawbacks of unwanted background differentiation and interruption in cell metabolism
  • User friendly - all necessary ingredients are included
  • Suitable for various sources of hMSC

Product Information

  • Brand
    MSCgo™