Mycap® CCX - Transfer Cap - Aseptiquik® S - Silicone - 125 mL

Traditional Mycap® closure for aseptic transfer from Erlenmeyer Flask.

Install to culture flask in biosafety cabinet to enable aseptic fluid transfer from flask.

Aseptic connection via Aseptiquik® S.

Individually double bagged and gamma irradiated

Connector Inlet
Tubing
Volume
Price (USD)
$161.00
Item No.: 
MCX01250204A
Piece
1
Min. Order Qty.
5
*Custom/bulk order quotes are provided within 72 hours of request.
Mycap® CCX - Transfer Cap - Aseptiquik® S - Silicone - 125 mL
Mycap® CCX - Transfer Cap - Aseptiquik® S - Silicone - 125 mL

Traditional Mycap® closure for aseptic transfer from Erlenmeyer Flask.

Install to culture flask in biosafety cabinet to enable aseptic fluid transfer from flask.

Aseptic connection via Aseptiquik® S.

Individually double bagged and gamma irradiated

Price (USD):
$161.00
Item No.:
MCX01250204A
Number of pieces
1

Overview

Specifications

Mycap® CCX Transfer Caps are best after thaw when the culture is in a traditional flask and ready for transfer to Mycap® CCX Flask. The closure is ready to install to a flask in the biosafety cabinet following good aseptic technique.

Thorough Fluid Transfer

The Mycap® CCX Transfer Cap has a single tube port with dip tube featuring the dip tube tip. The polypropylene component prevents the tube from becoming stuck or suctioned to the wall or bottom of the bottle during fluid removal, down to the very last drop.

Secure Closure

Mycap® Transfer Caps have our robust, plasticizer-free platinum-cured silicone seal to form a high-performance closure preventing contaminants from getting in and maintaining a microbial barrier once installed so flasks can be handled safely outside the BSC.

Secure Aseptic Disconnection

Ultra-fast and ultra reliable aseptic disconnection by Quickseal® Aseptic Disconnection

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Closure System
    Mycap® Bottle Closure
  • Connector Inlet
    AseptiQuik® S
  • Connector(s)
    AseptiQuik® S
  • Disconnection Method
    Quickseal®
  • Inlet Line
    1/8" ID Platinum-Cured Silicone

Dimensions

  • Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)

Features

  • Number of Ports
    2

General Specifications

  • Design
    Mycap® CCX Transfer Cap
  • Tubing
    Silicone
  • Vent
    Minisart - 0.2 µm PES Hydrophobic Membrane

Materials of Construction

  • Materials of Construction
    • Polypropylene
    • PES
    • Polycarbonate
  • Tubing Material
    • Synthetic Thermoplastic Elastomer
    • Platinum-Cured Silicone

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave

Volume

  • Volume
    125 mL

Customers Also Purchased