Mycap® Single Bottle - Aseptic Connection by Aseptic Connector - 250 mL

Sterile filter media directly into 250 mL Square PETG Bottle through pre-attached Sartopore® 2 Filter.

Quickly and simply disconnect filter with Quickseal® aseptic disconnect.

Aseptically connect filled bottle at point-of-use by pre-attached aseptic connector (AseptiQuik® S).

Individually double bagged, gamma irradiated and ready for use.

Volume
Tubing
Connector Outlet
Price (USD)
$302.00
Item No.: 
MCMD0250010204A
Piece
1
Qty. Graduation
5
*Custom/bulk order quotes are provided within 72 hours of request.
Mycap® Single Bottle - Aseptic Connection by Aseptic Connector - 250 mL
Mycap® Single Bottle - Aseptic Connection by Aseptic Connector - 250 mL

Sterile filter media directly into 250 mL Square PETG Bottle through pre-attached Sartopore® 2 Filter.

Quickly and simply disconnect filter with Quickseal® aseptic disconnect.

Aseptically connect filled bottle at point-of-use by pre-attached aseptic connector (AseptiQuik® S).

Individually double bagged, gamma irradiated and ready for use.

Price (USD):
$302.00
Item No.:
MCMD0250010204A
Number of pieces
1

Overview

Specifications

Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.

Quality Components

All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).

Universal Closure

Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector Inlet
    Sartopore® 2 - size 4, 0.2 µm PES Membrane
  • Connector Outlet
    AseptiQuik® S
  • Disconnection Method
    Quickseal®

Features

  • Number of Ports
    3

General Specifications

  • Tubing
    Silicone
  • Vent
    Hydrophobic Minisart® Filter

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Brand
    Mycap®
  • Container Format
    Bottle
  • Container Type
    250 mL PETG bottle

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave

Volume

  • Volume
    250 mL