Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartopore® Air Capsules Size 4

Sartopore® Air Capsules Size 4 feature hydrophobic 0.2 µm PES membrane for sterile air filtration in small-scale applications. With a filtration area of 0.016 m², they ensure reliable particle retention and compliance, ideal for compact venting and exhaust filtration in biopharmaceutical processes.

Connector(s)
Price (USD)
$785.00
Item No.: 
5191307A4G-OO--B
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® Air Capsules Size 4
Sartopore® Air Capsules Size 4

Sartopore® Air Capsules Size 4 feature hydrophobic 0.2 µm PES membrane for sterile air filtration in small-scale applications. With a filtration area of 0.016 m², they ensure reliable particle retention and compliance, ideal for compact venting and exhaust filtration in biopharmaceutical processes.

Price (USD):
$785.00
Item No.:
5191307A4G-OO--B
Number of pieces
5

Overview

Specifications

Sartopore® Air Capsules Size 4

Product Information:

Sartopore® Air Capsules Size 4 are designed to meet the specific needs of small-scale biopharmaceutical applications, providing efficient and reliable sterile air filtration solutions. These capsules are equipped with hydrophobic 0.2 µm polyethersulfone (PES) membranes, ensuring effective particle retention and compliance with industry standards. Sartopore® Air Capsules cater to diverse applications, enhancing process security and efficiency.

Format:

  • Capsules: Available with a filtration area of 0.016 m², these compact formats are designed for specific applications requiring efficient sterile air filtration.

Applications:

  • Small-Scale Venting: Ideal for compact applications such as laboratory setups and small-scale bioreactors, ensuring sterile air filtration and process integrity.
  • Exhaust Filtration: Supports exhaust filtration in various biopharmaceutical processes, maintaining sterility and compliance.

Materials Used:

  • Membrane: Hydrophobic PES membrane for efficient air flow and particle retention.
  • Housing: Durable polypropylene construction for robust performance in biopharmaceutical environments.
  • O-Rings: Silicone materials ensuring secure sealing and compatibility with various sterilization methods.

Advantages:

  • Efficient Filtration: Hydrophobic PES membrane ensures effective sterile air filtration and high flow rates.
  • Reliable Retention: Proven retention capabilities for bacteria, phages, and particles, meeting stringent regulatory standards.
  • Quality Assurance: 100% factory integrity testing guarantees performance reliability and traceability.
  • Compact Design: The small filtration area is ideal for space-constrained applications, offering flexibility and ease of use.
  • Robust Construction: Durable materials ensure compatibility with biopharmaceutical environments and processes.
  • Convenient Sterilization: Compatible with gamma irradiation, simplifying integration into existing workflows.

Sartopore® Air Capsules Size 4 offer a comprehensive solution for sterile air filtration in small-scale biopharmaceutical applications, ensuring process security and efficiency. Explore the range of applications to find the perfect fit for your needs. For more information visit the Sartopore® Air webpage.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
    • Single-use mixing and storage bag vents
    • Single-use liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
    • Fill-finish
  • Industry
    Pharma / Biotech

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector Inlet
    1/4" Multiple Stepped Hose Barb
  • Connector Outlet
    1/4" Multiple Stepped Hose Barb
  • Connector(s)
    Hose barb 0.25" multi stepped | Hose barb 0.25" multi stepped

Dimensions

  • Filter Size
    size 4 (0.016 m² / 0.17 ft²)
  • Filtration Area
    0.016 m² | 0.17 ft²

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Capsules Size 4&5
  • Vent Valve
    Standard

Materials of Construction

  • Filter Material
    Single-layer polyethersulfone (PES) membrane
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone, Hydrophobic (PES)

Physicochemical Information

  • Gamma Stable
    Yes
  • Pore Size
    0.2 µm
  • Pore Size Final-filter
    0.2 µm

Product Information

  • Brand
    Sartopore® Air
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Non sterile - Gamma irradiatable
  • Sterilization Method
    Gamma Irradiatable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    Gamma irradiation with max. 50 kGy, 1 cycle