Infrared Moisture Analyzer MA37
The Sartorius MA37 Moisture Analyzer is a next-generation device that improves upon the wildly popular and ultra-precise Sartorius MA35 Infrared Moisture Analyzer. The MA37 features upgrades such as a higher-performance heating element, intuitive user interface, a convenient analysis status light and more.
Top Features
High-performance heating elements provide rapid results and uniform heating
Rugged, space-saving design resists wear and tear and blends into any working environment
Automatic, semi-automatic and manual shutoff parameters
Three drying modes
Improved temperature range - 40°C – 200°C
Single-degree temperature increments
Popular Applications
High-volume research, processing and production tasks in a variety of environments and working conditions
Measuring moisture content in %M and g, dry weight in %S and g, and ATRO ratio in %M and %S
- Item No.:
- MA37-1US
- Availability:
- pcs
Made for Modern Laboratories
The Sartorius MA37 Moisture Analyzer represents the next generation of precise, reliable, and intuitive measurement devices. High-performance heating elements extend the temperature range of the MA37 to 200°C and offer standard, gentle and MA35 heating modes for enhanced versatility. The intuitive integrated touchscreen allows users to easily navigate menu prompts and analysis methods straight out of the box, while the removable hood is equipped with our SoftClose feature, and an LED-illuminated sample inspection chamber allows the user to keep a close eye on sensitive samples during analysis.
Allows for Rapid Integration
The Sartorius MA37 Moisture Analyzer is backward compatible with any MA35 analysis method parameters, allowing laboratories to rapidly integrate the MA37 into their workflows without missing a beat. The status indicator light provides feedback on the analysis status at a glance. In contrast, the BetterClean design supports thorough cleaning and even allows researchers to remove the chamber hood and sample chamber plate for cleaning in a laboratory washer. The integrated mini USB port, automatic printer detection and secure direct data transfer capabilities to any Microsoft Office programs further extend the utility and convenience of the MA37, allowing researchers to save, share, and transfer moisture analysis data with ease.
Brochure
Datasheet
Other
User Manual
Accessories Information
-
Accessories Included
-
In-use cover
- Glassfiber filter
-
In-use cover
-
Data PrinterExternal (optional)
Applications
-
ApplicationStandard and thermo-sensitive applications
Calibration
-
Built-in Calibration WeightNo
Compliance Information
-
ISO/GLP Compliant PrintoutGLP-compliant, inalterable standard for printout of the results | paper-saving mode for short record
-
Version Compliant with FDA/ HACCP RegulationsYes
Connections (Data)
-
Data InterfaceRS232C unidirectional
Dimensions
-
Depth400 mm
Features
-
Access to the Sample ChamberRemovable hood with wide opening angle; SoftClose mechanism
-
Analysis ModeFully automatic, semiautomatic mg (1 mg – 50 mg | 5 sec. – 300 sec.), semiautomatic % (0.1% – 5.0% | 5 sec. – 300 sec.), timer settings (02:00 – 99.59 min.), manual
-
Display Mode for Results% moisture, % dry weight, g moisture, g dry weight, ATRO (ratio) in %M/S
-
Exchange of the Heating Unit by Plug&Dry®No
-
Heating ModeStandard drying, gentle drying, MA35 mode
-
Manual Input of Tare WeightsNo
-
Maximum Number of Programs1
-
Memory Data StorageEnd point up to the next moisture measurement run
-
Number of Program Memories1
-
Operator Guidance FeaturesIntuitive user-friendly interface (touch screen) and easy-to-understand menu prompt for user guidance
-
Password ProtectionNo
-
Scale Interval1 mg, 0.01 %
-
reproTESTMenu function to check the performance of the heating unit and the weighing system using a ReproEasy pad
General Specifications
-
Accuracy of the Weighing System1 mg
-
Heating SourceMetal rod heater, very robust
-
Temperature Range40°C – 200°C, adjustable in 1-degree increments
Operating Conditions
-
Maximum Weighing Capacity70 g
-
Recommended Moisture Range4 – 99%
Power Requirements
-
Line Voltage115 - 230 V
Product Information
-
BrandMA37
-
Country-Specific EnhancementsUnited States of America (US)
Test pads for the periodic review of the performance of MA37/160 moisture analyzer.
Test pads for the periodic review of the performance of MA37/160 moisture analyzer.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.