Vivapore® Solvent Absorption Concentrator Accessories

Top Features

  • Accessories for use with Vivapore® solvent absorption concentrators
  • Stands hold up to four Vivapore® units during use
  • Expansion reservoirs for increased sample capacity or diafiltration  

Popular Applications 

  • Macromolecule concentration
  • Desalting / Buffer exchange
Device Type
Price (USD)
$33.40
Item No.: 
VP-ARV0010-D
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapore® Solvent Absorption Concentrator Accessories
Vivapore® Solvent Absorption Concentrator Accessories

Top Features

  • Accessories for use with Vivapore® solvent absorption concentrators
  • Stands hold up to four Vivapore® units during use
  • Expansion reservoirs for increased sample capacity or diafiltration  

Popular Applications 

  • Macromolecule concentration
  • Desalting / Buffer exchange
Price (USD):
$33.40
Item No.:
VP-ARV0010-D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Stand

With simple push-fit handling, each stand can hold up to four Vivapore® units during use. Compatible with Vivapore® 5 and 10 solvent absorption concentrators.

Reservoir

With simple push-fit handling, each reservoir has a 10 mL capacity. This can either be used to increase the sample capacity of a Vivapore® unit to 20 mL, or for continuous diafiltration to desalt or re-buffer samples. Compatible with Vivapore® 10 solvent absorption concentrators.     

Applications

  • Application
    Ultrafiltration

Compliance Information

  • Animal Components
    No

Materials of Construction

  • Housing Material
    Polypropylene (PP)

Product Information

  • Brand
    Vivapore®
  • Device Type
    Reservoir
  • Pack Size
    10

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

Sartorius Error Page Sartorius Logo

Our website is currently not available due to technical reasons.

Unsere Website ist momentan aus technischen Gründen nicht verfügbar.

Nuestra website no está disponible en estos momentos debido a razones técnicas.

O website está temporariamente indisponível devido a razões técnicas

En raison de problèmes techniques, notre site web est actuellement indisponible.

Наша веб-страница в данный момент недоступна по техническим причинам.

由于技术原因,该网站暂时不可访问。

웹사이트가 기술적인 문제로 정상적으로 작동하지 않고 있습니다.

ขณะนี้ เวบไซต์ของเราไม่สามารถใช้งานได้ชั่วคราว เนื่องจากเหตุขัดข้องทางด้านเทคนิค