Virosart® HF Lab Module 5.0 cm² - Integrity Tested

High speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Filtration Area
Integrity Tested
Item No.: 
3VI--28-BCGMLITV
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Tutorial

Virosart® HF Lab Module Product Tutorial

Learn how to install and perform virus filtration. You will also receive recommendations on handling to improve the final filtration.

Watch Training Video

Application:

  • Virus clearance: Virosart® HF targets the removal of both small non-enveloped viruses (20 nm) e.g. PPV, MVM and larger enveloped viruses (> 50 nm) e.g. MuLV from biopharmaceutical feed streams.
  • Target molecule: The main application for Virosart® HF filters is the virus filtration of monoclonal antibodies (mAbs), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
  • Positioning: Virosart® HF is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

Product Benefits:

  • Robust virus clearance: Virosart® HF retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
  • Short processing times: Based on a unique modified PES membrane, Virosart® HF provides highest flow rates and excellent capacity.
  • Smart process transfer: The hollow fiber format supplies highest consistency and scalability from lab to process scale.
  • Cost efficiency: The high packing density of the elements combines extremely low hold up and flushing volumes with low footprint requirements.
  • Ready to use: The sterile delivery secures ease of use as well as fast installation of the filter elements.
  • Ease of use: Virosart® HF are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance

  • Each individual filter is tested for integrity and for water flux during manufacturing
  • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
  • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins
  • USP Plastic Class Test VI

Applications

  • Application
    • mAB Production
    • Recombinant Protein Production

Connections (Physical)

  • Connector Inlet
    Luer Lock
  • Connector Outlet
    Luer Lock

Dimensions

  • Filtration Area
    5 cm²

Features

  • Integrity Tested
    Yes

General Specifications

  • Capsule/Cartridge Format
    Down scale unit
  • Filter Format
    Down Scale Units

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    20 nm (nominal)

Product Information

  • Brand
    Virosart® HF
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated
  • Virosart® Max Sartolab
    Item no.
    54ASA----------V

    Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

  • Virosart® Max Minisart®
    Item no.
    54AMI----------B

    Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.