4Cell® CHO-GS Medium TCX10D w/oDS 1L Bot

The right choice for high-performance and long-term production with CHO GS cells, and also suitable for CHO-K1 and -S

4Cell®CHO-GS Medium TCX10D (without Dextran Sulfate) is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. 4Cell® CHO-GS Medium TCX10D has been developed for long-term, high-performance growth and protein yield of CHO cells. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications

Volume
Article number: 
1150-0001
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® CHO-GS Medium TCX10D w/oDS 1L Bot
4Cell® CHO-GS Medium TCX10D w/oDS 1L Bot

The right choice for high-performance and long-term production with CHO GS cells, and also suitable for CHO-K1 and -S

4Cell®CHO-GS Medium TCX10D (without Dextran Sulfate) is a complete chemically defined, animal-component-free, protein-free, and ready-to-use cell culture medium. 4Cell® CHO-GS Medium TCX10D has been developed for long-term, high-performance growth and protein yield of CHO cells. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications

Item No.:
1150-0001

Overview

Specifications

  • -Suitable for CHO GS and other CHO clones
  • -Chemically defined, serum-free, animal component-free and hydrolysate-free
  • -Little or no adaptation required from other serum-free media
  • -Supports stable growth of suspension cells at high viability in seed train culture
  • -w/o L-glutamine
  • -w/ HT (hypoxanthine/thymidine)
  • -Approved by ISO 9001 QMS (Quality Statement)

Applications

  • Application
    Protein
  • Application Area
    CHO cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)

Volume

  • Volume
    1L w/o DS