- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® Analysis Module - pH
Ambr® Analysis Module - Ambr® 15 Cell Culture - pH
Analysis Module and integration kit for Ambr® 15 Cell Culture Generation 2 system for integrated pH measurement. Pricing valid for purchase and installation together with new system only.
- Article number:
- 001-8B26-P
- Piece
- 1
Analysis Module and integration kit for Ambr® 15 Cell Culture Generation 2 system for integrated pH measurement. Pricing valid for purchase and installation together with new system only.
Overview
Specifications
Choose your Ambr® Analysis Module
The Analysis Module is suitable for use with both cell culture and microbial media.
Ambr® Analysis Module is suitable for use with animal cell or microbial media, but not for samples containing microcarriers/particulates, or very viscous (e.g. filamentous)samples.
Suitable for use with mammalian fed-batch cell cultures and perfusion cultures up to at least 100 million cells/ml.
Includes:
- System Installation.
- 2-month warranty and 1st year service and support package.
**With the 1st year service and support package you will have access to our dedicated support team.
Applications
-
ApplicationCell Culture
-
UsageMulti-use
Features
-
Device/Instrument CompatibilityAmbr® 15 Cell Culture Gen. 2
Physicochemical Information
-
ConcentrationUp to 100 million cells/mL
Product Information
-
BrandAmbr® Analysis Module
-
Pack Size1