- Shop
- Water Purification
- Ultrapure Water Systems
- Arium® Pro DI T Set incl. Consumables
Arium® Pro DI T Set incl. Consumables
The Arium®Pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This set already includes all necessary consumables.
Equipment supplied:
1x System:
Arium® Pro DI (H2Opro-DI-T)
1x Cartridge:
Elemental Kit (H2O-E-Pack)
1x Final filter:
Sterile Plus (5441307H4--CE)
- Article number:
- H2OPRO-DI-T-SET
The Arium®Pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This set already includes all necessary consumables.
Equipment supplied:
1x System:
Arium® Pro DI (H2Opro-DI-T)
1x Cartridge:
Elemental Kit (H2O-E-Pack)
1x Final filter:
Sterile Plus (5441307H4--CE)
Overview
Specifications
Choose your Arium® Pro Ultrapure Lab Water Systems
Unlike competitive systems, lab water systems of the Arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.
You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: Arium®, Arium® Pro UF, Arium® Pro UV and Arium® Pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: Arium® Pro DI.
Standard Applications for Arium® Pro DI:
- Photometry
- ELISA
- Preparation of Reagents
- Buffer and Media Prep
- AAS
- Histology
Major Advantages of Arium® Pro DI:
- Modular units pre-assembled according to specific applications
- High Flexibility
- Total ease of operation
On top of these benefits already mentioned, the Arium® Pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.
An Arium® Pro system is the best choice for your many daily applications in the lab.
Applications
-
Application
-
Photometry
-
ELISA
-
Preparation of Reagents
-
Buffer & Media
- Histology
-
Photometry
Biological Information
-
Bacteria< 1
Connections (Data)
-
Data Interface
-
SD Card
- RS232
-
SD Card
Connections (Physical)
-
ConnectionsSD Card | RS232
Dimensions
-
Dimensions WxDxH350 × 451 × 492 mm
Features
-
TOC MonitorNo
-
UV SourceNo
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
-
Minimum Inlet PressureDepressurized
Operating Conditions
-
Maximum Inlet Pressure6.9 bar
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
EndotoxinN/A
-
Low Endotoxin / RNase / DNase ValuesNo
-
Silica Level< 1000 ppb
-
Total Organic Carbon (TOC)< 5 ppb
-
Turbidity< 1 NTU
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)< 1/mL
-
Product Water Resistivity (at 25 °C)18.2 MΩ x cm
-
Water Dispensing Flow Rate (Type 1)2 L/min
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.