Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

BioPAT® Spectro UV pipe 3/8" HB-TC

The BioPAT® Spectro UV single-use pipe 3/8", connection HB-TC, is part of the BioPAT® Spectro UV solution. This soultion consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The single-use pipe is easy and quick to integrate into any single-use tube assembly. The BioPAT® Spectro UV single-use pipes can only be ordered in multiples of 10 units.
Connections
Item No.: 
BPS0321
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Spectro UV pipe 3/8" HB-TC
BioPAT® Spectro UV pipe 3/8
The BioPAT® Spectro UV single-use pipe 3/8", connection HB-TC, is part of the BioPAT® Spectro UV solution. This soultion consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The single-use pipe is easy and quick to integrate into any single-use tube assembly. The BioPAT® Spectro UV single-use pipes can only be ordered in multiples of 10 units.
Item No.:
BPS0321

Overview

Specifications

The BioPAT® Spectro UV single-use pipe is designed to minimize dead volume without impacting fluid dynamics and avoiding a significant pressure drop across the flow path. The optical path length (OPL) is fixed for all single-use pipe sizes independent of the inner diameter of the tubing assembly.This is achieved through a state-of-the-art manufacturing technique of the quartz cell, which ensures a reproducible and easy-to-assemble, single-piece component. The mechanical interface of the BioPAT® Spectro UV probe head fits all sizes of the single-use pipe and calibration pipe, and its compact design assures a small footprint in the integration.

Applications

  • Usage
    Single-use

Connections (Physical)

  • Connections
    3/8" HB-TC

Dimensions

  • Length
    90.5 mm

Operating Conditions

  • Operating Conditions - Temperature
    4-40°C
  • Operating Pressure
    0-4 bar (g)

Product Information

  • Brand
    BioPAT® Spectro UV