- Shop
- Process Analytical Technology (PAT) & Data Analytics
- BioPAT® Flow Signal Amplifiers
BioPAT®Flowplus Benchtop w/display 1 ch.
The BioPAT® Flowplus Benchtop signal amplifier with display and one channel is part of the BioPAT® Flow setup. It can be used digital (RS-232) or analogue (4-20 mA). The signal amplifier is used for stand-alone applications. It allows direct read out of the flow rate.
- Article number:
- BPL0002
The BioPAT® Flowplus Benchtop signal amplifier with display and one channel is part of the BioPAT® Flow setup. It can be used digital (RS-232) or analogue (4-20 mA). The signal amplifier is used for stand-alone applications. It allows direct read out of the flow rate.
Overview
Specifications
Choose your BioPAT® Flow
The in-line flowmeters of the BioPAT ® Flow family provide the right fit for all scales of your bioprocess. They were the world’s first ultrasonic-flowmeter clamp-ons that are used with single-use flow pipes, resulting in flexibility and higher accuracy than conventional clamp-ons that measure directly on the tube. BioPAT ® Flow can be used both as real-time flowmeters and volume totalizers. The sensors of the BioPAT ® Flow family are highly chemically resistant and compatible with a broad spectrum of liquids with respect to viscosity, opaqueness, corrosiveness and temperature. The BioPAT ® Flow sensors are the world’s only ultra sonic flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the pipe. This innovation comes with several advantages.
- higher accuracy then measurements on tubes through optimized coupling, rigid material and a straight flow path
- higher reproducibility, other than tubes, the flow pipes do not have deviations in their wall thickness, which enhances the reproducibility of the measurement
- High chemical resistance compatible with ADC applications.
- Pressure independence. Measurement is highly independent of pressure changes as the rigid flow pipe material doesn’t expand or collapse. High pressure applications with up to 5 bar(g) are possible
- Versatile applications. The flow pipes can be connected to all types of tubes with a certain inner diameter, even to reinforced tubing tubes. Conventional clamp-on flowmeters require an extra calibration for every tube material and thickness used.
- Clearly defined measurement position as the flow pipe is integrated at a defined position in the tube system. This reduces the risks of operator errors and lower accuracy due to incorrect .
Applications
-
UsageMulti-use
General Specifications
-
Additional Product SpecificationsBioPAT® Flowplus; 1 channel
-
Channels2
Product Information
-
BrandBioPAT® Flow