Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

CMM HyperCel is a hydrophobic cation exchanger designed for the capture of antibodies, antibody fragments, and recombinant proteins. It allows the separation of proteins with similar pIs and hydrophobicity by modulation of pH and conductivity.

  • Pre-packed columns simplify resin screening and selection
  • Ideal for process step optimization
  • RoboColumn® format is especially suited for high throughput process development (HTPD)
Bed Volume
Price (USD)
$130.00
Item No.: 
PRCCMMHCEL1ML
*Custom/bulk order quotes are provided within 72 hours of request.
CMM HyperCel PRC Column - 1 mL
CMM HyperCel PRC Column - 1 mL

CMM HyperCel is a hydrophobic cation exchanger designed for the capture of antibodies, antibody fragments, and recombinant proteins. It allows the separation of proteins with similar pIs and hydrophobicity by modulation of pH and conductivity.

  • Pre-packed columns simplify resin screening and selection
  • Ideal for process step optimization
  • RoboColumn® format is especially suited for high throughput process development (HTPD)
Price (USD):
$130.00
Item No.:
PRCCMMHCEL1ML

Overview

Specifications

CMM HyperCel resin is composed of a rigid cellulose matrix that has flow properties compatible with the needs of manufacturing scale protein production.

The proprietary ligand, containing both a primary amine and a carboxyl group, confers cation exchange and hydrophobicity properties to the chromatography resin. The flexibility of the ligand enables the separation of proteins with a large variety of isoelectric points and hydrophobicity levels, and multiple conditions can be employed to separate targeted molecules from contaminants.

CMM HyperCel pre-packed columns are designed to simplify resin screening and selection, making them ideal for optimizing process steps. The RoboColumn® format is particularly suited for high throughput process development (HTPD), allowing for efficient and streamlined purification processes.

Features and Benefits

  • Unique selectivity
  • High capacity mixed mode chromatography resin
  • High recovery, low elution volume
  • Easy CIP, NaOH stable

Applications

  • Capture of mAbs, Fab fragments and recombinant proteins from challenging feedstocks
  • Separation of proteins with similar isoelectric point and | or hydrophobicity at low or high conductivity

Applications

  • Application
    Resin screening and process optimization

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    50 - 80 µm
  • Bed Height
    50 mm
  • Dimensions
    5 x 50 mm

General Specifications

  • Flow Rate
    100-300 cm/h
  • Resin Format
    Pre-packed column

Materials of Construction

  • Base Matrix
    Rigid cellulose beads
  • Materials of Construction
    Polypropylene

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 13 (long term)

Physicochemical Information

  • Bed Volume
    1 mL
  • Ligand
    Aminobenzoic acid
  • Ligand Density
    Av. 70 µeq/mL
  • Reference Protein
    • Bovine serum albumin (BSA)
    • Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    > 50 mg/mL BSA at pH 4.5, 15 mS/cm; 60-100 mg/mL IgG at pH 4 to 5, 4-12 mS/cm

Product Information

  • Brand
    CMM HyperCel
  • Pack Size
    1 column
  • Resin Type
    Mixed Mode cation exchanger
  • What you receive
    1 columnInstruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl