• Shop
  • Cubis® III High-Capacity Micro Lab Balances

Cubis® III High-Capacity Micro Lab Balances

Top Features :

  • Maximum weighing capacity between 22 g and 111 g | Scale interval between 1 µg and 2 µg
  • Glass draft shield with learning capability, licensable ionizer and draft shield motors
  • Integrated motion sensors for touch free operation.

Popular Applications :

  • Weighing of small sample amounts into large tare vessels
  • Preparation of reference standards
  • Formulation and recipe development
Maximum Weighing Capacity
Draft Shield
Legal Verification
Software
Item No.: 
CUB36P-1S2-I
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® III High-Capacity Micro Lab Balances
Cubis® III High-Capacity Micro Lab Balances

Top Features :

  • Maximum weighing capacity between 22 g and 111 g | Scale interval between 1 µg and 2 µg
  • Glass draft shield with learning capability, licensable ionizer and draft shield motors
  • Integrated motion sensors for touch free operation.

Popular Applications :

  • Weighing of small sample amounts into large tare vessels
  • Preparation of reference standards
  • Formulation and recipe development
Item No.:
CUB36P-1S2-I

Overview

Specifications

Cubis® III high-capacity micro balances are designed for laboratories that need microgram-level precision without compromising on load capacity. Wherever small sample sizes must be handled in large or heavy containers—such as 125 mL or 250 mL flasks, bottles, process vessels, or dense metal components—these balances provide the ideal combination of high readability and robust weighing performance.

With readability in the 0.001 to 0.002 mg range and significantly increased maximum capacity, Cubis® III high-capacity micro balances close the gap between classic analytical balances and conventional microbalances. They allow users to weigh high-tare vessels and still precisely determine very small net sample quantities. This is particularly valuable in pharmaceutical and biotech laboratories, where APIs, reference standards, or high-value reagents are often dosed into large volumetric flasks or media containers, and in chemical and materials science labs handling heavier components and assemblies.

The weighing system, based on high-performance monolithic technology, delivers excellent repeatability and long-term stability, even when working near the upper end of the capacity range. Intelligent compensation and high-quality mechanical design help to minimize the effects of temperature changes, air currents, and vibrations. This means users can rely on consistent results, whether they are preparing reference solutions, performing gravimetric filtrations with bulky filter holders, or determining mass changes in heavier samples for drying and decomposition studies.

Cubis® III high-capacity micro balances are built with data integrity and regulatory compliance in mind. Comprehensive user management, audit trail, and electronic documentation functions support operation in regulated environments, including laboratories subject to GMP, GLP, and 21 CFR Part 11 requirements. Connectivity options, such as Ethernet and USB interfaces, enable seamless integration into laboratory information systems and digital data workflows, reducing manual transcription and the risk of errors.

The balances can be configured with a range of accessories tailored to large or awkward sample containers: spacious draft shields with generous access, specialized sample holders and pans, licensable built in ionizer to mitigate electrostatic charges, and interfaces for integration into LIMS, ELN, or MES systems. Together, these features help streamline workflows such as formulation development, buffer and media preparation, gravimetric reference preparations, and in-process control weighing.

In daily use, Cubis® III high-capacity micro balances combine ease of handling with uncompromising performance. They allow laboratories to standardize on a single, high-precision platform for both small and large samples, improving efficiency while maintaining the highest standards of accuracy, traceability, and compliance.

Accessories Information

  • Software
    Standard Package

Compliance Information

  • Legal Verification
    Non verified for US, CA, MX, TH, TW (CN)
  • Regulatory Requirements
    • CE
    • REACH
    • RoHS
    • WEEE
    • CSA
    • FCC
    • ISO
    • FDA/USP
    • GxP

Connections (Data)

  • Data Interface
    • RS232
    • USB A
    • USB B
    • USB C
    • Ethernet

Dimensions

  • Weighing Pan Diameter
    Ø 50 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution (1024 x 600 px) 7” color touch TFT display
  • Languages
    • English
    • Spanish
  • Leveling
    Motorized Automatic
  • Operation
    • Touch screen, gesture sensor
    • Touch sensors
  • Scale Interval
    1 | 10 µg

General Specifications

  • Draft Shield
    Automatic, with Ionizer
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.82 mg
  • Minimum Weight (optimal)
    0.82 mg
  • Minimum Weight (typical)
    1.4 mg

Operating Conditions

  • Maximum Weighing Capacity
    10.1 | 32 g

Product Information

  • Balance Type
    High Capacity Micro Balances
  • Product Line
    Cubis® III

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.