Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Mycap® - Bottle Closure - GL45 - Series C - Silicone - Quickseal® - 5000 mL

Sartorius’ Mycap® Bottle Closures are pre-assembled, one-piece, and single-use aseptic fluid transfer systems specifically designed for reliable and efficient use with bottles.

Volume
Tubing
Disconnection Method
Item No.: 
MYCAP13955000C
Piece
1
Min. Order Qty.
5
*Custom/bulk order quotes are provided within 72 hours of request.
Mycap® - Bottle Closure - GL45 - Series C - Silicone - Quickseal® - 5000 mL
Mycap® - Bottle Closure - GL45 - Series C - Silicone - Quickseal® - 5000 mL

Sartorius’ Mycap® Bottle Closures are pre-assembled, one-piece, and single-use aseptic fluid transfer systems specifically designed for reliable and efficient use with bottles.

Item No.:
MYCAP13955000C
Number of pieces
1

Overview

Specifications

Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve your process by skipping cleaning and assembly.

Quality Components

All Mycap® have our robust, plasticizer-free, platinum-cured silicone seal. Silicone is well recognized as a high-performance closure resin which prevents contaminants from getting in and maintains a microbial barrier across a wide temperature range (including autoclave).

Universal Closure

Mycap® is the first universal closure system – Mycap® Bottle Closures feature the same seal regardless of bottle type, tubing size, tubing type, or port configuration, making it simple to validate one and use Mycap® anywhere in your drug production process.

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector Inlet
    Capped Male Luer
  • Disconnection Method
    Quickseal®

Features

  • Number of Ports
    2

General Specifications

  • Tubing
    Silicone
  • Vent
    Hydrophobic Minisart® Filter

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Brand
    Mycap®
  • Number of Containers
    0
  • Type
    Mycap® Bottle Closures

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable

Usage Protocols

  • Autoclaving
    Autoclavable

Volume

  • Volume
    5000 mL