Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Top Features:

  • Animal-Component Free, ready-to-use
  • Four unique formulations
  • Supports diverse organoid cultures
  • Compatible with imaging systems
  • Efficient cell harvesting process

Popular Applications:

  • Patient-derived organoid culture
  • Organoids from PSCs
  • Co-cultures and PDX models
  • 3D and 2D hydrogel applications
  • Personalized medicine advancements
Organoid Version
Item No.: 
NGH04-1
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® ORGANOID, 10 mL
NexaGel® ORGANOID, 10 mL

Top Features:

  • Animal-Component Free, ready-to-use
  • Four unique formulations
  • Supports diverse organoid cultures
  • Compatible with imaging systems
  • Efficient cell harvesting process

Popular Applications:

  • Patient-derived organoid culture
  • Organoids from PSCs
  • Co-cultures and PDX models
  • 3D and 2D hydrogel applications
  • Personalized medicine advancements
Item No.:
NGH04-1

Overview

Specifications

NexaGel®ORGANOID (1-4) are animal origin-free hydrogels specifically designed to support the cultivation of patient-derived organoids, organoids from pluripotent stem cells (PSCs), co-cultures, and PDX models. The NexaGel®ORGANOID KIT includes four unique hydrogels, each with varying bio-functional ligands, mechanical properties, and biodegradability to cater to diverse organoid culture needs.

These hydrogels are ready for immediate use at room temperature, maintaining a neutral pH, transparency, permeability, and compatibility with various imaging systems. They form a hydrogel matrix simply by mixing with the cell culture medium. NexaGel®ORGANOID hydrogels are versatile, suitable for both 3D cell culture and 2D hydrogel coating applications.

Moreover, these hydrogels can be used alongside NexaGel®STEM (Cat# NGH02), a hydrogel system designed for 3D static suspension cultures and the expansion of human pluripotent stem cells. Stem cell spheroids cultured in NexaGel®STEM can be transferred to NexaGel®ORGANOID hydrogels for further organoid differentiation. Essential growth factors and molecules can be incorporated directly into the hydrogel matrix or applied on top.

Organoids grown in this system can be easily harvested using the NexaGel®Cell Recovery Solution. NexaGel®ORGANOID hydrogels offer a well-defined 3D microenvironment, advancing the field of personalized medicine.

Disclaimer: *NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc., registered in the EU under Registration No. EM 019087806

Applications

  • Application Area
    Organoid Culture
  • Cell Type
    Organoids
  • Injection
    Injectable hydrogel
  • Intended Use
    Growth of Patient-derived Organoids

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Product Information

  • Organoid Version
    Organoid-1

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    600 uses at 25 µL per dome or 300 uses at 50 µL per well

Volume

  • Volume
    10 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.